MP1606
2A, 2.5V to 5.5V Input, Synchronous Step-Down Converter with 30μA IQ and Fixed Output Voltage in SOT563
Active Part Numbers:
MP1606GTF-08-Z MP1606GTF-09-Z MP1606GTF-10-Z MP1606GTF-12-Z MP1606GTF-135-Z MP1606GTF-20-Z MP1606GTF-285-Z MP1606GTF-32-Z MP1606GTF-Z MP1606GTF-08-P MP1606GTF-09-P MP1606GTF-10-P MP1606GTF-12-P MP1606GTF-135-P MP1606GTF-20-P MP1606GTF-285-P MP1606GTF-32-P MP1606GTF-xx-Z MP1606GTF-xx-P
Meaning of P & Z 
Related Products
EV1606-TF-00A 2A Synchronous Step-Down Converter with 27μA Quiescent Current
The MP1606 is a monolithic, step-down, switch-mode converter with built-in internal power MOSFETs. It achieves 2A continuous output current from a 2.5V to 5.5V input voltage with excellent load and line regulation. The MP1606 provides different fixed output voltage with PG function.
The constant-on-time control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown.
The MP1606 is available in an ultra-small SOT563 package, and requires a minimal number of readily available, standard external components.
The MP1606 is ideal for a wide range of applications including high-performance DSPs, wireless power, portable and mobile devices, and other low-power systems.
Learn about our Evaluation Kit
Log in to your account
Create New Account