Magnetic Angle Position and Contactless HMI Sensors
If you are a developer of applications which requires angle detection, you might encounter several issues to improve contact volume lifetime and off-set, or encoder space limitations, or need to improve angle detection performance for low power applications.
MPS’s MagAlphaTM Magnetic Angle Sensor product family will help you to solve those issues.
MagAlphaTM Magnetic Angle Sensor Product Family
The MPS MagAlpha family of magnetic angle position sensors offers a revolutionary way to measure angles. The MagAlpha range offers unique performance advantages compared to rival magnetic sensing technologies.
Magnetic Angle Sensor IC & SpinAxis Angle Detection Method
Advantages of MagAlpha Angle Sensors
SpinAxisTM Hall measurement technique
MagAlpha sensors use the patented SpinAxisTM Hall measurement technique that provides instantaneous angle position in a digital format. SpinAxis uses a phase detection approach that eliminates any need for analog to digital conversion or complex angle calculation used by more traditional technologies.
SpinAxis Hall Measurement Technique Image
Positions to use MagAlpha Magnetic Angle Sensors:
![]() End-of-Shaft Mode |
![]() Side-Shaft Mode |
![]() Orthogonal Side-Shaft Mode |
MagAlpha Magnetic Angle Sensors Featured Products
MA600
The MA600 is a precision, high-bandwidth magnetic angle sensor that detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder on a rotating shaft. Integrated with a precision TMR sensor, it achieves high bandwidth and high accuracy (INL), making it an ideal solution for position control and robotics.
Sever Motor Block Diagram
MA782
Using our proprietary SpinAxisTM Hall Sensor Technology, this encoder provides true absolute position data and can be used on-axis, side axis and side axis orthogonal applications. Some potential applications include products requiring low average power consumption, such as battery-powered devices, IoT, HMI, and space-constrained applications such as extremely small motors or mechatronic systems.
MA782 provides stand-of-art angle detection with a small package
MagAlpha Magnetic Angle Sensor Use Cases
![]() Electronic Door Lock |
![]() Power Drill |
![]() Foldable Smart Phone |
More Use Cases
MagAlpha Magnetic Angle Sensors Articles
MagAlpha Magnetic Angle Sensors Design Support
Resources
| Tool Name | Type | Description |
| Position Sensors Design Support | Downloads | 1 stop access to related software and documentations |
| Magnetic Simulation Tool | Online | Simulate the most appropriate positioning for MagAlpha products |
Evaluation Tool
| Item Name | Part Number | Description |
| Test Board MA (Long) | TBMAxxx-LT | MagAlpha product evaluation board with square shape |
| Test Board MA (Round) | TBMAxxx-RD | MagAlpha product evaluation board with round shape |
| MagAlpha Communication Kit | EVKT-MACOM | Universal PC USB interface kit for all MagAlpha sensor products |
| Magnetic Knob | EVKT-LT-KNOB | Use in case of testing MagApha product for rotary applications. Applicable for the square shaped MagAlpha test board. |
| Magnets for MagAlpha Sensors | MAG10 | Use in case of using MagAlpha product with end-of-shaft mode |
* Apply MagAlpha part number 3 digits for "xxx"
** Test boards are available from each MagAlpha product detail page







Log in to your account
Create New Account