Angle Sensor Use Case: Robotics
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
In this use case, we’ll consider the application of our highly integrated Magalpha angle sensors in robotics.
Optical Encoder + Motor
Magnetic Encoder + Motor
Magnetic angle sensors are revolutionizing robotics. As robots transform many industries, from industrial manufacturing to the medical field, accurate position sensing is vital for sending the necessary information to the robotic controllers for accurate motion control. Traditional solutions to measure the angular position or speed of a rotating shaft is to use an optical encoder. Optical encoders can be expensive, can be large and bulky, and they require difficult manual adjustment of the “zero” position.
By removal of the optical component, these sensors allow up to a 90% reduction in solution size and can reduce cost by up to 80%.
These discrete optical components result in a complicated design process, large board size, and high BOM costs.
MPS’s MagAlpha angle sensors MA732 and MA734 are IC solutions that directly sense the angle of an external magnetic field. Using proprietary technology, these magnetic sensors measure the angle of the field with high accuracy even at a high rotational speed, providing absolute position accuracy by determining the angle position by sensing the rotating position of the rotation of the motor. By removal of the optical component, these sensors allow up to a 90% reduction in solution size and reduce cost by up to 80%.
- Low Integral Non-Linearity (INL)
- 10-14 bit resolution
- Low Latency 3µs
- Smallest footprint in 3x3mm QFN
- Programmable output filter:
- Allows maximum advantage to tune control algorithm
- Enables flexibility in motion control systems.

Related Content
-
VIDEO
Understanding Angle Position Sensor Resolution and Bandwidth in Servo Control Loops
This presentation details the advantages of magnetic angle sensing compared to optical sensing, the differences between Hall-effect and TMR-based solutions, and how to assess resolution accuracy and bandwidth.
-
ARTICLE
Magnetic Angle Sensors: Resolution Explained
This article proposes the most meaningful way to define resolution, such that it can be consistently determined across different products’ datasheets.
-
USE CASE
Low Power Angle Sensor Use Case: Foldable Tablets
This use case examines the application of MagAlpha Angle Sensors in foldable tablets.
-
APPLICATION
Robotics
Explore our integrated motor driver and battery management IC solutions in robotics.
Log in to your account
Create New Account