Angle Sensor Use Case: E-Bikes
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
In this use case, we will examine the application of MagAlpha Angle Sensors in e-bikes.

MagAlpha sensors can be used to detect cadence and inform the motor on how much power is needed to assist the cyclist in various scenarios.
E-bikes rely on sensors to inform the motor when power is required to assist the cyclist. Cadence sensors measure how quickly the cyclist is pedaling. MagAlpha sensors can be used to detect cadence and inform the motor how much power is needed to assist the cyclist in various scenarios. For example, no power is required to go downhill meanwhile the cyclist requires assistance from the motor to go uphill.
MPS’s MA735 and MA782 angle sensors also allow accurate wake-on-angle detection features (<0.5µA) in idle mode for throttle and gear shifters. When an angle or motion is detected, the sensor sends an interrupt to the system. This allows the rest of the system to sleep, and the system only becomes activated once the sensor is triggered. Using Hall sensor technology, these ultra-low-power angle sensors provide excellent feedback and are suitable for small motors and field-oriented control (FOC). These sensors address torque management by providing less torque ripple with low noise. In addition, the MA782 and MA735 are available in compact (2mmx2mmx0.6mm) UTQFN packages.
Additional features include:
- 8-bit to 13-bit, ±3σ resolution
- Absolute angle output (0 degrees to 360 degrees)
- Ultra-low power consumption (<0.5µA idle mode)
- Ability to wake up microcontroller on angle change
- Smallest package footprint in industry with UTQFN (2mmx2mmx0.6mm) package
Related Content
-
USE CASE
Power Management Use Case: E-Bikes
This use case examines the application of the MP4581, MP27631, MIE1W0505BGLVH, and MP5042 in the design of e-bikes.
-
APPLICATION
E-Bikes
Our highly integrated, highly energy efficient, easy-to-use solutions offer robust power conversion capabilities in small sizes for e-bike power management and battery management systems.
-
ARTICLE
An Introduction to the MagAlpha Magnetic Angle Sensor Family
MPS MagAlpha sensors utilize a proprietary array of vertical Hall plate elements that sense the horizontal vector of the magnetic field being measured.
-
VIDEO
MA780 & MA782: New Magnetic Angle Sensors Include World's Smallest ICEncoder
The new MA78x family of magnetic angle sensors feature the world's smallest ICEncoderTM, and offer the next generation of sensing for battery-powered and angle measurement applications.
Log in to your account
Create New Account