Low Power Angle Sensor Use Case: Foldable Tablets
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
In this use case, we’ll examine the application of MagAlpha Angle Sensors in foldable tablets.

These angle sensors allow accurate angle detection on the side of the hinge versus the traditional magnet solution on the bezel.
As the electronics industry for smartphones and tablets moves toward bezel-less and foldable display designs, new challenges have arisen that require engineers to address space constraints. Flexible displays in foldable tablets benefit from angle sensors with a combination of low-power, long battery life, small solution size, and rotational accuracy.
MPS’s MagAlpha MA782 angle sensor allows accurate angle detection on the hinge versus the traditional magnet solution on the bezel, which is critical for new tablet designs that are pushing to reduce or eliminate bezels. Using Hall sensor technology, this ultra-low-power angle sensor includes wake-on-change for precise automatic power on/off as the tablet opens and closes. In addition, the MA782 is available in a compact (2mmx2mmx0.6mm) package.
- Precision Angle Detection Better than 1°
- Absolute Angle Output 0-360°
- 8-12 Bit Resolution (±3σ)
- Ultra-Low Power Consumption (<0.5µA ) Standby)
- Ability to Wake Up Microcontroller on Angle Change
- Smallest Footprint in 2mmx2mmx0.6mm) UTQFN
Related Content
-
USE CASE
Low Power Angle Sensor Use Case: Foldable Phones
This use case examines the application of MagAlpha Angle Sensors in foldable phones.
-
VIDEO
Accurate, Versatile Angle Position Sensors with Push-Button Detection
This compact sensor knob demo displays the accuracy and flexibility of the MagAlpha family of magnetic angular position sensors.
-
ARTICLE
If Small is Too Big: The New MA782 Hall Encoder is the World’s Smallest True Absolute IC Encoder®
SpinAxisTM technology enables monolithic integration of the complete angle sensor, and allows the lateral dimensions of the internal sensor front-end to only take up fractions of a square millimetre.
-
VIDEO
MA780 & MA782: New Magnetic Angle Sensors Include World's Smallest ICEncoder
The new MA78x family of magnetic angle sensors feature the world's smallest ICEncoderTM, and offer the next generation of sensing for battery-powered and angle measurement applications.
Log in to your account
Create New Account