EVM3695-25-RF-03B

16V, 40A, Scalable DC/DC Power Module Demo

Shopping CartOrder

EVM3695-25-RF-03B

NOT RECOMMENDED FOR NEW DESIGNS

16V, 40A, Scalable DC/DC Power Module Demo

EVM3695-25-RF-03B continues to be in production for existing customers. Please consider this alternative for new designs:

EVM3695-20-PJ-00A

Active

EVM3695-20-PJ-00A

Active

16V, 25A, High-Efficiency, Synchronous, Step-Down Module Evaluation Board

Features & Benefits

  • Wide Input Voltage (VIN) Range from 3V:
    • 3V to 16V VIN with External VCC
    • 4V to 16V VIN with Internal VCC
  • 0.5V to 5.5V Output Voltage (VOUT) Range
  • 25A of Continuous Output Current (IOUT)
  • Automatic Interleaving for Multi-Phase Operation
  • Automatic Compensation with Adaptive Multi-Phase Constant-On-Time (MCOT) for Ultra-Fast Transient Response
  • ±1% Reference Voltage (VREF) Accuracy ( -40°C to +125°C)
  • True VOUT Remote Sense
  • Pre-Biased Output
  • Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults
  • Built-In Multiple-Time Programmable (MTP) Memory to Store Custom Configurations
  • Configurable via the Digital Interface:
    • Current Limit
    • Pulse-Skip Mode (PSM) or Continuous Conduction Mode (CCM) Selection
    • Soft-Start Time (tSS)
    • Switching Frequency (fSW) Selection: 400kHz, 600kHz, 800kHz, or 1000kHz
    • Fault Limits
    • Ramp Compensation
  • Available in an ECLGA-29 (5mmx6mmx4.4mm) Package

… and many more!

Active Part Numbers:

EVM3695-25-RF-03B

Buy direct from MPS

Standard Pricing

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Ships after October 8th, Then arrives 3-4 business days. Shipping only $5 per order.


100 Max per Company.
Limited Inventory to support product development.
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.