EVM3695-25-RF-02A
NOT RECOMMENDED FOR NEW DESIGNS
EVM3695-25-RF-02A continues to be in production for existing customers. Please consider this alternative for new designs:
EVM3695-20-PJ-00A
Active
EVM3695-20-PJ-00A
Active
16V, 25A, High-Efficiency, Synchronous, Step-Down Module Evaluation Board
Features & Benefits
- Wide Input Voltage (VIN) Range from 3V:
- 3V to 16V VIN with External VCC
- 4V to 16V VIN with Internal VCC
- 0.5V to 5.5V Output Voltage (VOUT) Range
- 25A of Continuous Output Current (IOUT)
- Automatic Interleaving for Multi-Phase Operation
- Automatic Compensation with Adaptive Multi-Phase Constant-On-Time (MCOT) for Ultra-Fast Transient Response
- ±1% Reference Voltage (VREF) Accuracy ( -40°C to +125°C)
- True VOUT Remote Sense
- Pre-Biased Output
- Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults
- Built-In Multiple-Time Programmable (MTP) Memory to Store Custom Configurations
- Configurable via the Digital Interface:
- Current Limit
- Pulse-Skip Mode (PSM) or Continuous Conduction Mode (CCM) Selection
- Soft-Start Time (tSS)
- Switching Frequency (fSW) Selection: 400kHz, 600kHz, 800kHz, or 1000kHz
- Fault Limits
- Ramp Compensation
- Available in an ECLGA-29 (5mmx6mmx4.4mm) Package
… and many more!
Active Part Numbers:
EVM3695-25-RF-02A
Order
Log in to your account
Create New Account