Processor Core Power Intelli-Phase (Monolithic DrMOS)

Accusense
3% current sense accuracy across temperature
Size & Performance Balance
High switching frequency enables smaller inductor & inductance design

Compact & Powerful
Easily handle high current in small packages

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iin (Standby) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
trise (ns)
tfall (ns)
PWM Logic (V)
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iin (Standby) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
trise (ns)
tfall (ns)
PWM Logic (V)
Package (mm)
Grade
MPS
2.3
2.35
2.4
2.6
3.3
5
FCTQFN-29 (4x6)
FCTQFN-34 (6x6)
LGA-27 (4x5)
LGA-41 (5x6)
QFN-18 (5x5)
QFN-23 (4x4)
TLGA-27 (4x5)
TLGA-30 (4x5)
TLGA-31 (4x5)
TLGA-34 (4x6)
TLGA-35 (3x6)
TLGA-41 (5x6)
TQFN-13 (3x3)
TQFN-21 (3x4)
TQFN-23 (3x6)
TQFN-25 (4x5)
TQFN-34 (6x6)
Catalog
Is MPSafe Has MPL Product URL
     
MP87120

20A, Intelli-PhaseTM DrMOS Solution in TLGA-27 (4mmx5mm) Package with Quiet SwitcherTM Technology

3 16 40 50 0.0047 300 1500 28 22 3.3 TLGA-27 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/mp87120.html
MP87550

Intelli-PhaseTM DrMOS Solution in TLGA-30 (4mmx5mm) Package

3 16 50 100 0.001 100 3000 15 15 3.3 TLGA-30 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/mp87550.html
MP87294

100A, Intelli-PhaseTM DrMOS Solution in TLGA-34 (4mmx6mm) Package with Quiet SwitcherTM Technology

3 16 100 140 0.005 100 1500 15 15 2.6 TLGA-34 (4x6) Catalog 1 0 https://www.monolithicpower.com/en/mp87294.html
MP86934

16V Intelli-Phase Solution in TQFN 3x4

Buy On MPS 4.5 16 25 0.001 100 2000 20 20 2.4 TQFN-21 (3x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86934.html
MP86945A

Intelli-PhaseTM Solution with Integrated High-Side and Low-Side FETs and Driver

Buy On MPS 4.5 16 60 0.01 100 2000 15 15 2.3 TQFN-25 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86945a.html
MP86905

Intelli-PhaseTMSolution with Integrated HS-/LS-FETs and Driver

Buy On MPS 4.5 16 50 0.04 100 2000 15 15 2.35 QFN-23 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86905.html
MP86933

16V, Intelli-Phase Solution in a TQFN 3x3 Package

Buy On MPS 4.5 16 12 0.001 100 2000 20 20 3.3 TQFN-13 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp86933.html
MP86957

Intelli-PhaseTM Solution (Integrated HS/LS-FETs and Driver) in 5mmx6mm LGA

Buy On MPS 3 16 70 95 0.09 100 3000 20 20 3.3 LGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86957.html
MP86956

Intelli-PhaseTM Solution (Integrated HS-FET/LS-FET and Driver) in LGA and TLGA (5mmx6mm) Packages

Buy On MPS 3 16 70 110 0.09 100 3000 20 20 3.3 LGA-41 (5x6), TLGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86956.html
MP86965

Intelli-PhaseTM Solution with Integrated High-Side and Low-Side MOSFETs and Driver

Buy On MPS 4.5 16 60 90 0.1 100 2000 15 15 3.3 TLGA-31 (4x5) 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86965.html
MP86936

Intelli-PhaseTM Solution with Integrated Driver and HS-FETs/LS-FETs

Buy On MPS 3 16 60 90 0.09 100 3000 15 15 3.3 TQFN-23 (3x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86936.html
MP86920

Intelli-PhaseTM Solution with Integrated HS-FETs, LS-FETs, and Driver in an LGA (4mmx5mm) Package

Buy On MPS 4.5 16 20 50 0.005 100 2000 20 20 3.3 LGA-27 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86920.html
MP86998

Intelli-PhaseTM Solution with Integrated HS-FETs, LS-FETs, and Driver in a TLGA-41 (5mmx6mm) Package

Buy On MPS 3 16 80 110 0.09 100 3000 20 20 3.3 TLGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86998.html
MP86950

Intelli-PhaseTM Solution, Monolithic Half-Bridge with Integrated Internal Power MOSFETs and Gate Drivers

Buy On MPS 4.5 16 50 75 0.04 100 2000 15 15 3.3 TLGA-27 (4x5) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86950.html
MP86972

60A, Intelli-Phase SolutionTM with Integrated HS-FETs, LS-FETs, and Driver in a TLGA-35 (3mmx6mm) Package

Buy On MPS 3 12 60 90 0.09 100 3000 15 15 3.3 TLGA-35 (3x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/processor-core-power-intelli-phase-monolithic-drmos/mp86972.html
MP86952

16V, 70A, Radiation-Tolerant, Monolithic Half-Bridge Intelli-PhaseTM Solution with Internal Power MOSFETs and Gate Drivers

Buy On MPS 3 16 70 110 0.09 100 3000 20 20 3.3 LGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86952.html
MP86935-A

60A, Intelli-PhaseTM Solution with Integrated HS-FETs, LS-FETs, and Drivers in a TLGA-35 (3mmx6mm) Package

Buy On MPS 3 12 60 90 0.09 100 3000 15 15 3.3 TLGA-35 (3x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86935-a.html
MP86992

16V, 50A, Intelli-PhaseTM Solution in an LGA-41 (5mmx6mm) Package

Buy On MPS 3 16 50 110 0.09 100 3000 20 20 3.3 LGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86992.html
MP87190

90A, Intelli-PhaseTM DrMOS Solution in a TLGA-41 (5mmx6mm) Package with Quiet SwitcherTM Technology and 5V PVCC

Buy On MPS 3 16 90 110 0.005 100 1500 15 15 3.3 TLGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp87190.html
MP86962

80A, Radiation-Tolerant Intelli-PhaseTM DrMOS Solution in a TLGA-41 (5mmx6mm) Package

Buy On MPS 3 16 80 20 0.09 100 3000 20 20 3.3 TLGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86962.html
MP87180

80A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology and 5V PVCC in a TLGA-41 (5mmx6mm) Package

Buy On MPS 3 16 80 120 0.005 100 1500 15 15 3.3 TLGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp87180.html
MP87000-M

90A, Intelli-PhaseTM DrMOS Solution in TLGA-41 (5mmx6mm) Package with Quiet SwitcherTM Technology

Buy On MPS 3 16 90 120 0.005 100 3000 15 15 3.3 TLGA-41 (5x6) Catalog 1 0 https://www.monolithicpower.com/en/mp87000-m.html
MP86885
40A, 14V Intelli-phase Solution (Integrated HS/LS FETs and Driver) in 4x6(mm) FC-TQFN
4.5 14 40 60 0.055 100 1000 3 8 3.3 FCTQFN-29 (4x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86885.html
MP86884

55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 5V PWM Logic in 6x6(mm) TQFN

4.5 14 55 80 0.06 100 1000 3 8 5 TQFN-34 (6x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86884.html
MP86884-3

55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V PWM Logic in 6x6(mm) TQFN

4.5 14 55 80 0.06 100 1000 3 8 3.3 TQFN-34 (6x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86884-3.html
MP86883
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) in 6x6(mm) FC-TQFN
4.5 14 55 80 0.06 100 1000 3 8 3.3 FCTQFN-34 (6x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86883.html
MP86884E
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V PWM Logic in 6x6(mm) FC-TQFN
4.5 14 55 80 0.06 100 1000 3 8 3.3 FCTQFN-34 (6x6) 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86884e.html
MP86963
20A, 27V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V Tri-State Logic in 5x5(mm) TQFN
4.5 21 20 0.001 100 1000 5 3 3.3 QFN-18 (5x5) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp86963.html
No more parts left for display.