Converters

Fast Transient Response
Minimize output capacitance
saving board space and cost
Leading Power Density
High efficiency & reliability
with low noise
Easy to Use
Leveraging proprietary
BCD process, &
packaging technology
Vin (Max) <= 7V (107) Show More Show Less
Vin (Max) 14V to 19V (139) Show More Show Less
Vin (Max) 20V to 29V (129) Show More Show Less
Vin (Max) 30V to 48V (105) Show More Show Less
Vin (Max) > 48V (50) Show More Show Less