Window Control
Window Control Content
Description
Window control systems provide users with seamless control over car windows, allowing for precise adjustments with the touch of a button. Some control options encompass individual window controls, one-touch automatic functions, and safety features like obstruction detection, ensuring convenient and safe operation for passengers.
MPS’s comprehensive suite of products includes motor drivers, position sensors, LDOs, watchdog timers, and supervisory circuits, all tailored to meet the demands of modern automotive window control systems. These components not only provide efficient power distribution but also enable advanced functionalities, such as anti-pinch technology and intelligent window positioning.
Our exceptional portfolio of solutions provides everything needed to power the next generation of window control systems, from basic window adjustments to sophisticated safety features, ensuring a smooth and secure window control experience.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MA732 Filter window Register not accepting new values
I have motor application which i have developed using the MA732 evaluation board, i get nice stable control via a PID control loop. i have had 16 cust...
MOTOR DRIVERS/SENSORS
High side rectification with MP6908
I am using the MP6908 controller in designing a Flyback, which output voltage is 25V. The maximum voltage across the SR mosfet is 150V. Frequency is a...
AC-DC POWER CONVERTERS
MP2639B PD Power Bank Ref. Design
Hello, we are system design house, we are searching for a new design for customer, based on PD, seems MP2639B PD Power Bank Ref. Design may meet custo...
APPLICATIONS
Log in to your account
Create New Account