Isolated Gate Drivers

Flexible Design
Suitable for MOSFETs, IGBTs, SiC and GaN Devices
High Power Density
High CMTI, Short Propagation Delay, Protection Features, Small Package
High Isolation Robustness
Various Isolation Ratings, Extending to Reinforced Isolation

MPS’s isolated gate driver products offer excellent system protection and enable improved isolation robustness and higher power density designs. Our products can optimally drive power switching devices with short propagation delays and pulse-width distortion. By utilizing MPS’s proprietary, capacitive-based isolation technology and advanced features, these drivers operate with high efficiency, high power density, and robustness across a wide range of power applications.

 

Show Columns
Status
MPS Inventory
Isolation Rating (kVrms)
Configuration Type
Channel No.
CMTI (Min) kV/µs
Power Switch Type
Peak Source Current (A)
Peak Sink Current (A)
UVLO (V)
Input VDDI (V)
Driver Output (V max)
Package (mm)
MPSafe
MPL
Product URL
Isolation Rating (kVrms)
Configuration Type
Channel No.
CMTI (Min) kV/µs
Power Switch Type
Peak Source Current (A)
Peak Sink Current (A)
UVLO (V)
Input VDDI (V)
Driver Output (V max)
Package (mm)
MPS
2.5
3
5
Dual Input, Independent Dual-Channel
Dual-Input Half-Bridge
Dual-Input, Independent Dual-Channel
PWM Input Half-Bridge
Single-Channel Gate Driver
1
2
100
150
GaNFET
IGBT
MOSFET
SiCFET
4
4
8
3
5
8
10
12
15
2.8 to 5.5
2.8 to 5.5 
30
LGA-13
LGA-13 (5x5)
SOIC-16 NB
SOIC-16 WB
SOIC-8 NB
SOIC16-14 WB (3.3mm Creepage)
SOIC20-16 WB
Is MPSafe Has MPL Product URL
     
MPQ18831
Automotive, Isolated, Dual-Input Half-Bridge Gate Driver
2.5, 3, 5 Dual-Input Half-Bridge 2 150 GaNFET, IGBT, MOSFET, SiCFET 4 8 5, 8, 10, 12, 15 2.8 to 5.5 30
LGA-13, SOIC-16 NB, SOIC-16 WB, SOIC16-14 WB (3.3mm Creepage)
1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/isolated-solutions/mpq18831.html
MPQ18851

Automotive, Isolated, Independent, Dual-Channel Gate Driver 

2.5, 3, 5 Dual Input, Independent Dual-Channel 2 150 GaNFET, IGBT, MOSFET, SiCFET 4 8 5, 8, 10, 12, 15 2.8 to 5.5 30
LGA-13 (5x5), SOIC-16 NB, SOIC-16 WB, SOIC16-14 WB (3.3mm Creepage)
1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/isolated-solutions/mpq18851-aec1.html
MPQ18833-AEC1
Isolated Half-Bridge Gate Driver with 5.84mm Channel-to-Channel Spacing, AEC-Q100 Qualified
5 Dual-Input Half-Bridge 2 150 IGBT, MOSFET, SiCFET 4 8 8, 12, 15 2.8 to 5.5  30 SOIC20-16 WB 1 0 https://www.monolithicpower.com/en/products/isolation/mpq18833-aec1.html
MP18831

Isolated, Dual-Input Control, High-Side/Low-Side Half-Bridge Gate Driver

Buy On MPS 2.5, 3, 5 Dual-Input Half-Bridge 2 100 GaNFET, IGBT, MOSFET, SiCFET 4 4 3, 5, 8, 12 2.8 to 5.5 30 LGA-13 (5x5), SOIC-16 NB, SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp18831.html
MP18851

Isolated, Dual-Input Control, Independent Dual-Channel Gate Driver

Buy On MPS 2.5, 3, 5 Dual-Input, Independent Dual-Channel 2 100 GaNFET, IGBT, MOSFET, SiCFET 4 4 3, 5, 8, 12 2.8 to 5.5 30 LGA-13, SOIC-16 NB, SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp18851.html
MP18871

Isolated, PWM-Input Control, High-Side/Low-Side Half-Bridge Gate Driver

Buy On MPS 2.5, 3, 5 PWM Input Half-Bridge 2 100 GaNFET, IGBT, MOSFET, SiCFET 4 4 3, 5, 8, 12 2.8 to 5.5 30 LGA-13 (5x5), SOIC-16 NB, SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp18871.html
MP18811
Isolated Single-Channel Gate Driver with Split Outputs
Buy On MPS 3 Single-Channel Gate Driver 1 100 GaNFET, IGBT, MOSFET, SiCFET 4 4 3, 5, 8, 12 2.8 to 5.5 30 SOIC-8 NB 1 0 https://www.monolithicpower.com/en/products/isolation/mp18811.html
No more parts left for display.