Powered Device

No Opto Coupler
Primary-side regulation

High Power Efficiency
Highly integrated
DCDC converters & controllers
Simplifies Design
Maximum integration
in a small package

Show Columns
Status
MPS Inventory
Aux Supply Vrange (V)
DC/DC Controller or Converter
DC/DC Integrated Switch Rds(on) (Ω)
DC/DC Topology
Fault Response
Recommended fsw (kHz)
Grade
Max Duty Cycle (%)
Package (mm)
Pass Switch Rds(on) (Ω)
PoE Ilimit (mA)
PoE Inrush Limit (mA)
PoE Standards Supported
Pout (W)
Special Features
MPSafe
MPL
Product URL
Aux Supply Vrange (V)
DC/DC Controller or Converter
DC/DC Integrated Switch Rds(on) (Ω)
DC/DC Topology
Fault Response
Recommended fsw (kHz)
Grade
Max Duty Cycle (%)
Package (mm)
Pass Switch Rds(on) (Ω)
PoE Ilimit (mA)
PoE Inrush Limit (mA)
PoE Standards Supported
Pout (W)
Special Features
MPS
12 to 57
24 to 57
40 to 57
8.8 to 57
Controller
Converter
Flyback
Flyback or Buck
Flyback or Forward
Auto Retry
Hiccup
Latch off
250
260
300
650
Programmble, 55 - 500
Up to 200
Up to 400
Catalog
QFN-10 (3x3)
QFN-18 (3x5)
QFN-19 (3x4)
QFN-20 (4x6)
QFN-28 (4x5)
QFN-32 (5x6)
SOIC-8
TQFN-20 (5x5)
TSSOP-20EP
802. 3 af
802.3af
802.3af/at
802.3af/at/bt
Active-Clamp PSR Flyback without Aux Winding
Adapter Priority Control
Adapter/PSE Hitless Fail-Over
Automatic Maintain Power Signature (MPS)
Configurable Current Limit
Configurable Soft-Start Time
Dual PSE Hitless Fail-Over
EMI Reduction with Frequency Dithering
External Frequency Sync
Hiccup OLP, OVP, and OTP
Output Diode Compensation in PSR Mode
PG and Allocated Power Type Indicators
Power Monitor
Supports Flexible DC/DC Topologies: PSR Flyback, SSR Flyback, and SSR Active-Clamp Forward
Supports PSR Flyback without Optocoupler Feedback
Synchronous or Non-Synchronous Operation
Is MPSafe Has MPL Product URL
     
MP8021

IEEE 802.3af/at/bt Compliant Powered Device with Power Monitoring via I2C Interface

Buy On MPS 40 to 57 Catalog TQFN-20 (5x5) External 100 802.3af/at/bt 71
Adapter Priority Control, Adapter/PSE Hitless Fail-Over, Dual PSE Hitless Fail-Over, Power Monitor
1 0 https://www.monolithicpower.com/en/mp8021.html
MP8008L

Fully Integrated, 802.3af/at-Compliant, PoE, PD Interface with a  Peak-Current-Mode Flyback Controller

Controller Flyback Hiccup Catalog 95 QFN-28 (4x5) 0.48 840 85 802.3af/at External Frequency Sync 1 0 https://www.monolithicpower.com/en/mp8008l.html
MP8004

13W 802.3af PoEPowered Device Interface with Flyback DC/DC Converter

Buy On MPS Converter 0.45 Flyback Programmble, 55 - 500 Catalog 60 QFN-20 (4x6) 1 420 150 802.3af 13 Synchronous or Non-Synchronous Operation 1 0 https://www.monolithicpower.com/en/mp8004.html
MP8005
13W Power Over Ethernet (PoE) Powered Device (PD) Interface and PWM Controller
Buy On MPS Controller Flyback Latch off 260 Catalog 81 TSSOP-20EP 1 460 150 802.3af 13 Synchronous or Non-Synchronous Operation 1 0 https://www.monolithicpower.com/en/mp8005.html
MP8007
Fully-Integrated 802.3af-Compatible PoE PD Interface with 13W Primary-side Regulated Flyback or Buck Converter
Buy On MPS 24 to 57 Converter 0.8 Flyback or Buck Hiccup Up to 200 Catalog QFN-28 (4x5) 0.48 840 120 802.3af 13 Supports PSR Flyback without Optocoupler Feedback 1 0 https://www.monolithicpower.com/en/mp8007.html
MP8001

15W Power Over Ethernet (PoE) Powered Device (PD) Controller

Buy On MPS Latch off Catalog SOIC-8 1 420 150 802. 3 af Synchronous or Non-Synchronous Operation 1 0 https://www.monolithicpower.com/en/mp8001.html
MP8001A
15W Power Over Ethernet (PoE) Powered Device (PD) Controller
Buy On MPS Latch off Catalog SOIC-8 1 810 330 802. 3 af Synchronous or Non-Synchronous Operation 1 0 https://www.monolithicpower.com/en/mp8001a.html
MP8003A
IEEE 802.3af/at High Power PoE PD Interface with AUX Control
Buy On MPS 12 to 57 Auto Retry Catalog QFN-10 (3x3) 0.48 840 120 802.3af/at Synchronous or Non-Synchronous Operation 1 0 https://www.monolithicpower.com/en/mp8003a.html
MP8007H

Fully Integrated, 802.3af-Compatible PoE PD Interface with 13W Primary-Side Regulated Flyback or Buck Converter

Buy On MPS 24 to 57 Converter 0.8 Flyback or Buck Hiccup 300 Catalog QFN-28 (4x5) 0.48 840 120 802.3af 13 Supports PSR Flyback without Optocoupler Feedback 1 0 https://www.monolithicpower.com/en/products/mp8007h.html
MP8017
MPL

IEEE 802.3af-Compliant PoE PD Solution with Primary- or Secondary-Side Regulation Active-Clamp Flyback Converter

Buy On MPS Converter 0.37 and 0.75 Flyback Hiccup 650 Catalog 75 QFN-19 (3x4) 0.5 420 120 802.3af 13
Active-Clamp PSR Flyback without Aux Winding, Configurable Soft-Start Time, EMI Reduction with Frequency Dithering, Hiccup OLP, OVP, and OTP, Output Diode Compensation in PSR Mode
1 1 https://www.monolithicpower.com/en/products/mp8017.html
MP8030
MPL

Fully Integrated, 802.3af/at/bt-Compliant PoE PD Interface with High-Efficiency Flyback/Forward Controller

Buy On MPS 8.8 to 57 Controller 0.35 Flyback or Forward Hiccup 250 Catalog 70 QFN-32 (5x6) 0.35 1800 290 802.3af/at/bt 71
Supports Flexible DC/DC Topologies: PSR Flyback, SSR Flyback, and SSR Active-Clamp Forward
1 1 https://www.monolithicpower.com/en/products/mp8030.html
MP8020

802.3af/at/bt-Compliant, PoE Powered Device Interface

Buy On MPS 8.8 to 57 Auto Retry Catalog QFN-18 (3x5) 0.35 1800 290 802.3af/at/bt 71
Automatic Maintain Power Signature (MPS), Configurable Current Limit, PG and Allocated Power Type Indicators
1 0 https://www.monolithicpower.com/en/products/mp8020.html
MP8009A
MPL

Fully Integrated, 802.3af/at-Compliant, PoE PD Interface with Flyback/Forward Controller and 32ms Soft-Start Time

Buy On MPS 8.8 to 57 Controller Flyback Hiccup 250 Catalog 70 QFN-28 (4x5) 0.48 840 120 802.3af/at 25
Supports Flexible DC/DC Topologies: PSR Flyback, SSR Flyback, and SSR Active-Clamp Forward
1 1 https://www.monolithicpower.com/en/products/mp8009a.html
MP8008
Fully Integrated, 802.3af/at-Compliant, PoE PD Interface with a Peak-Current-Mode Flyback Controller
Buy On MPS 12 to 57 Controller Flyback Hiccup Up to 400 Catalog 95 QFN-28 (4x5) 0.48 840 120 802.3af/at 25 External Frequency Sync 1 0 https://www.monolithicpower.com/en/mp8008.html
MP8009
MPL

Fully Integrated, 802.3af/at-Compliant, PoE PD Interface with High-Efficiency Flyback/Forward Controller

Buy On MPS Controller Flyback Hiccup 250 Catalog QFN-28 (4x5) 0.48 840 120 802.3af/at Supports PSR Flyback without Optocoupler Feedback 1 1 https://www.monolithicpower.com/en/products/mp8009.html
No more parts left for display.