ZYNQ US+ U4EG/U5EG/U7EG Automotive Solution Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPQ5850-AEC1 | 1 | 36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified |
| MPQ4371-8000 | 1 | Request Information |
| MPQ2288 | 1 | Request Information |
| MPQ2179-AEC1 | 1 | 5.5V, Peak 3A, 2.4MHz, Synchronous Step-Down Converter with PG and SS, AEC-Q100 Qualified |
| MPQ2178-AEC1 | 2 | 5.5V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ2177-AEC1 | 4 | 5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ8904-AEC1 | 1 | Automotive Grade 500mA Linear Regulator |
| MPQ79700FS | 1 | MPSafeTM 12-Channel ASIL-D Power Sequencer, AEC-Q100 Qualified |
| MPQ79500FS | 1 | MPSafeTM 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified |
Log in to your account
Create New Account