VERSAL HBM –L Device (Optimized for Size) Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

 

MPS Products

Part Number Quantity Description
MPM3695-100-0001 1 100A, Scalable, and Fully Integrated DC/DC Power Module with a PMBus interface
MPM3632C 2 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3695-20 1 3V to 16V Input, Continuous 25A Power Module
MPM3683-10 2 2.7V to 16V, 10A, Step-Down Power Module
MPM3650C 1 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
MPM3683-20 1 2.7V to 16V, 15A, Step-Down Power Module
MPQ7962-0010 1 Request Information