MPQ4560

2A, 2MHz, 55V Step-Down Converter

Shopping CartOrder

MPQ4560

NOT RECOMMENDED FOR NEW DESIGNS

2A, 2MHz, 55V Step-Down Converter

MPQ4560 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ4572

Active

MPQ4572

Active

High-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified

Features & Benefits

  • Wide 4.5V to 60V Operating Input Range
  • 2A Continuous Output Current
  • High-Efficiency, Synchronous Mode Control
  • 250mΩ/45mΩ Internal Power MOSFETs
  • Configurable Frequency Up to 2.2MHz
  • 180° Out-of-Phase SYNC Out Clock
  • 40μA Quiescent Current
  • Low Shutdown Mode Current: 2μA
  • FB-Tolerance: 1% at Room Temp, 2% at Full Temp
  • Selectable AAM or Forced CCM Operation during Light-Load Conditions
  • Internal 0.45ms Soft Start
  • Remote EN Control
  • Power Good Indicator
  • Low-Dropout Mode
  • Over-Current Protection (OCP)
  • Short-Circuit Protection with Hiccup Mode
  • VIN Under-Voltage Lockout (UVLO)
  • Thermal Shutdown
  • Available in a QFN-12 (2.5mmx3mm) Package
  • Available in a Wettable Flank Package
  • Available in AEC-Q100 Grade-1

… and many more!

Active Part Numbers:

MPQ4560DN-LF-P MPQ4560DN-LF-Z MPQ4560DQ-LF-P MPQ4560DQ-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS

Standard Pricing


In stock

MPQ4560DQ-LF-Z MPQ4560DQ-LF-P Info Icon
  • Package: QFN-10 (3x3)

5,000 per Reel

Buy Now Price $2.51 1K

  • Quantity Unit Price
  • 1
    $4.68
  • 10
    $4.18
  • 100
    $3.45
  • 250
    $3.27
  • 500
    $2.74
  • 1K
    $2.51
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 9,918

Order now, up to 100 estimated to ship by 10 Sep, 2026

Order now, up to 9,818 estimated to ship by 21 Sep, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 21 Sep, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

2500 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MPQ4560DN-LF-Z MPQ4560DN-LF-P Info Icon
  • Package: QFN-10 (3x3)

2,500 per Reel

Buy Now Price $2.25 1K

  • Quantity Unit Price
  • 1
    $4.42
  • 10
    $3.95
  • 100
    $3.32
  • 250
    $3.16
  • 500
    $2.49
  • 1K
    $2.25
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 50,000

Order now, up to 50,000 estimated to ship by 10 Sep, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 21 Sep, 2026


2,500 per Reel

Arrives 3-4 business days. Shipping only $5 per order.


MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.