MPF32010
Active Part Numbers:
MPF32010GFP-4P-yyyy-T
Meaning of P & Z
Evaluation Tools

Virtual Bench Pro 4.0 Evaluation Kit Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
The Virtual Bench Pro 4.0 is a Graphical User Interface (GUI) supported by MPS used to configure and monitor multiple MPS digital power solutions with an I2C Interface. This GUI is an intuitive tool that can be used with MPS evaluation kits and helps assist in the evaluation and in the testing phases of your design.
Hardware & Software Requirements:
- USB to I2C Communication Device EVKT-USBI2C-02
- PC running Window 7 or later
- .Net Framework 4.0 or later
Features:
- Support PMBus open standard protocol. Common commands such as setting the output, switching frequency, etc
- Provide tips for the parameter configuration of the digital power solution
- Monitor real-time data and displayed values by the GUI such as:
- Input voltage
- Output voltage
- Output current
- Temperature
- Warnings and fault
- Waveforms of the main signals
- Automatically detected MPS digital power solutions
- Evaluate MPS devices in an offline mode (with no hardware present)
- Allow you to see the most recent programmed parameters through the Log Panel
- Access to MPS Now platform to contact our product experts
Log in to your account
Create New Account