MP4658
Session textval
Session Titefor popup
- Vin (min) (V)6
- Vin (max) (V)36
- Channels4
- Ichannel (max) (A)0.2
- LEDx ABS Voltage (V)80
- TopologyFlyback
- Dimming (Output)P-Dim, A-Dim
- GradeCatalog
- Package (mm)SOIC-16
- Typical LCD Screen SizesLarge (30" to 45"), Large+ (>45")
- Iq (mA)0.5
The MP4658 is a 4-string, secondary-side LED driver for LED backlighting, and is ideal for monitors and small-sized TV LED backlighting. It controls the flyback power stage to regulate the LED current loop and the output supply voltage. The MP4658 integrates a 4-string LED for current balancing. Powered by a 6V to 36V input voltage (VIN), the MP4658 outputs a compensation signal to control the primary-side flyback (or other power stage) via an optocoupler to regulate the output voltage (VOUT).
The MP4658 supports analog dimming and pulse-width modulation (PWM) dimming to the LED current via the ADIM and PDIM pins. For analog dimming, apply a pulse signal with a frequency above 5kHz to the ADIM pin. For PWM dimming, apply a low-frequency PWM signal to the PDIM pin. The MP4658 also supports analog mode PWM dimming to the LED current, which makes the LED current rise and fall softly.
The MP4658 features numerous smart protections to increase system reliability, including open LED protection, short LED string protection, LEDx short-to-ground protection, feedback over-voltage protection (OVP), feedback open protection, and thermal protection.
The MP4658 is available in an SOIC-16 package.
-
Show more
Show less
Features & Benefits
- 6V to 36V Input Voltage (VIN)
- 80V/200mA, 4-String LED Current Balance
- Provides Feedback for the Previous Power Stage
- <2% LED Current Accuracy
- 1.5% LED Current Balance
- Low LEDx Regulation Voltage for High Efficiency
- Analog and Pulse-Width Modulation (PWM) Dimming
- LED Open Protection
- LED Short Protection
- LEDx Pin Short-to-Ground Protection
- Over-Voltage Protection (OVP)
- Thermal Protection
- Available in an SOIC-16 Package
Active Part Numbers:
MP4658GS-Z MP4658GS-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4658 Resources
-
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
MP3359CPRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3387LPRODUCT6 Strings 50Vout Boost WLED Driver with Smart Dimming for Tablet & Notebook PC
-
PRODUCT
MP3312PRODUCT2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163
-
PRODUCT
MP3359PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio
-
PRODUCT
MP3314APRODUCT6-Channel, 80mA, 50V, Boost WLED Driver with I2C Interface
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3398HPRODUCT4-String, Max 400mA/String, 80V Return, Step-Up WLED Controller
-
PRODUCT
MP3314PRODUCT6-Channel, 60mA, 50V, Boost WLED Driver with SerialInterface
-
PRODUCT
MP3385BPRODUCT4-String, 80V Output WLED Controller with I2C Interface
-
PRODUCT
MP4657BPRODUCTSingle-Stage, Flyback, 4-String LED Driver and System Voltage Controller with Low Current and Decreased Current Ripple
-
PRODUCT
MP4657APRODUCTSingle-Stage, Flyback, 4-String LED Driver and System Voltage Controller
-
PRODUCT
MPQ3367A-AEC1PRODUCTLow-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP3363PRODUCTSingle-String, 1.8V Minimum VIN, 36V VOUT Boost LED Driver
-
PRODUCT
MP3364PRODUCT4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C
-
PRODUCT
MPQ3362-AEC1PRODUCTSingle-String, 3V VIN_MIN, 36V VOUTBoost LED Driver, AEC-Q100
-
PRODUCT
MP3362PRODUCTSingle-String, 3V Minimum VIN, 36V VOUT, Boost LED Driver
-
PRODUCT
MPQ3364-AEC1PRODUCT4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100
Order
Log in to your account
Create New Account