MP4559

1.5A, 2MHz, 55V Step-Down Converter with Superior Light-Load Efficiency. Available in Automotive (AEC-Q100) and Industrial Grade

Shopping CartOrder

MP4559

NOT RECOMMENDED FOR NEW DESIGNS

1.5A, 2MHz, 55V Step-Down Converter with Superior Light-Load Efficiency. Available in Automotive (AEC-Q100) and Industrial Grade

MP4559 continues to be in production for existing customers. Please consider this alternative for new designs:

MP4572GQB

Active

MP4572GQB

Active

High-Efficiency, 2A, 60V, Fully Integrated Synchronous Buck Converter

Features & Benefits

  • Wide 4.5V to 60V Operating Input Votlage (VIN) Range
  • 2A Continuous Output Current (IOUT)
  • High-Efficiency Synchronous Mode Control
  • 250mΩ/45mΩ Internal Power MOSFETs
  • Configurable Frequency Up to 2.2MHz
  • 180° Out-of-Phase SYNCO Clock
  • 40μA Quiescent Current (IQ)
  • Low Shutdown Mode Current: 2μA
  • FB Tolerance: 1% at Room Temp, 2% at Full Temp
  • Selectable AAM or FCCM Operation at Light Loads
  • Internal 0.45ms Soft Start (SS)
  • Remote EN Control
  • Power Good (PG) Indicator
  • Low-Dropout Mode
  • Over-Current Protection (OCP)
  • Short-Circuit Protection (SCP) with Hiccup Mode
  • VIN Under-Voltage Lockout (UVLO)
  • Thermal Shutdown
  • Available in a QFN-12 (2.5mmx3mm) Package

… and many more!

Active Part Numbers:

MP4559DN-LF-P MP4559DN-LF-Z MP4559DQ-LF-P MP4559DQ-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS

Standard Pricing


In stock

MP4559DQ-LF-Z MP4559DQ-LF-P Info Icon
  • Package: QFN-10 (3x3)

5,000 per Reel

Buy Now Price $1.05 1K

  • Quantity Unit Price
  • 1
    $2.01
  • 10
    $1.49
  • 100
    $1.21
  • 250
    $1.14
  • 500
    $1.10
  • 1K
    $1.05
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 5,000

Order now, up to 5,000 estimated to ship by 25 Sep, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 06 Oct, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

2500 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MP4559DN-LF-Z MP4559DN-LF-P Info Icon
  • Package: QFN-10 (3x3)

2,500 per Reel

Buy Now Price $0.99 1K

  • Quantity Unit Price
  • 1
    $1.89
  • 10
    $1.39
  • 100
    $1.13
  • 250
    $1.06
  • 500
    $1.03
  • 1K
    $0.99
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 500

Order now, up to 500 estimated to ship by 25 Sep, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 06 Oct, 2026


2,500 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.