MP3385B
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)33
- Channels4
- Ichannel (max) (A)0.3
- LEDx ABS Voltage (V)80
- fsw (min) (kHz)100
- fsw (max) (kHz)900
- TopologyBoost
- Power MOSFETExternal
- Dimming (Output)P-Dim, A-Dim, Mix-Dim
- GradeCatalog
- Package (mm)QFN-20 (4x4)
- Typical LCD Screen SizesMedium (10" to 29"), Large (30" to 45")
- Iq (mA)3
- Ishutdown (µA)1
- Vfb (V)0.6
The MP3385B is a step-up controller with four regulated LED current (ILED) channels, designed to drive white LED (WLED) arrays for mid-sized and large-sized LCD panel backlighting applications. The MP3385B employs peak current control mode and pulse-width modulation (PWM) control architecture for system loop regulation. It drives an external MOSFET to boost the output voltage (VOUT) from a 4.5V to 33V input voltage (VIN) supply.
The MP3385B provides an I2C digital interface to flexibly set the operation and protection modes, including dimming mode, the dimming current, the dimming ratio, over-current protection (OCP), over-voltage protection (OVP), the LED short protection threshold, and the switching frequency (fSW).
For ease of use and board debugging, the MP3385B automatically detects and disables the unused LED strings during start-up to avoid charging the output to the OVP threshold. The device achieves 1.8% current matching between each string. The low regulation voltage on the LED current source improves efficiency and reduces power loss, which can result in a higher current output.
The MP3385B supports analog, PWM, and combined analog and PWM dimming modes to meet different application requirements. Full protection features include OCP, over-temperature protection (OTP), under-voltage protection (UVP), OVP, LED short and open protection, and inductor and diode short protection.
The MP3385B is available in a QFN-20 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 4-String, Max 300mA/String White LED (WLED) Driver
- 4.5V to 33V Input Voltage (VIN) Range
- 80V Absolute Maximum Rating for Each String
- 1.8% Current Matching Accuracy between Each String
- Unused Channel Auto-Detection during Start-Up
- 100kHz to 900kHz Configurable Switching Frequency (fSW)
- Multiple Dimming Modes Selectable via the I2C Interface:
- Direct Pulse-Width Modulation (PWM) Dimming Mode
- Internal, Fixed 23kHz PWM Dimming Mode via the I2C
- Analog Dimming Mode via an Input Pulse
- Internal Analog Dimming Mode via the I2C
- Mixed Dimming Mode via an Input Pulse
- Internal Mixed Dimming Mode via the I2C
- 2% to 100% Configurable Full-Scale Current with 8-Bit Resolution
- 0% to 100% LED Dimming Range with 10-Bit Resolution for Internal Dimming Mode
- Cascading Capability with a Single Power Source
- 18V to 80V Over-Voltage Protection (OVP), 2V/Step
- 0.15V to 0.5V Latch-Off and Recoverable Over-Current Protection (OCP) Threshold, 50mV/Step
- Recoverable Thermal Shutdown Protection
- Available in a QFN-20 (4mmx4mm) Package
Active Part Numbers:
MP3385BGR-Z MP3385BGR-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP3385B Resources
-
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
MP3359CPRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3387LPRODUCT6 Strings 50Vout Boost WLED Driver with Smart Dimming for Tablet & Notebook PC
-
PRODUCT
MP3312PRODUCT2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163
-
PRODUCT
MP3359PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio
-
PRODUCT
MP3314APRODUCT6-Channel, 80mA, 50V, Boost WLED Driver with I2C Interface
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3398HPRODUCT4-String, Max 400mA/String, 80V Return, Step-Up WLED Controller
-
PRODUCT
MP3314PRODUCT6-Channel, 60mA, 50V, Boost WLED Driver with SerialInterface
-
PRODUCT
MP4657BPRODUCTSingle-Stage, Flyback, 4-String LED Driver and System Voltage Controller with Low Current and Decreased Current Ripple
-
PRODUCT
MP4658PRODUCT4-String, Max 200mA/Channel, 80V Return LED Driver with AC/DC Feedback
-
PRODUCT
MP4657APRODUCTSingle-Stage, Flyback, 4-String LED Driver and System Voltage Controller
-
PRODUCT
MPQ3367A-AEC1PRODUCTLow-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP3363PRODUCTSingle-String, 1.8V Minimum VIN, 36V VOUT Boost LED Driver
-
PRODUCT
MP3364PRODUCT4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C
-
PRODUCT
MPQ3362-AEC1PRODUCTSingle-String, 3V VIN_MIN, 36V VOUTBoost LED Driver, AEC-Q100
-
PRODUCT
MP3362PRODUCTSingle-String, 3V Minimum VIN, 36V VOUT, Boost LED Driver
-
PRODUCT
MPQ3364-AEC1PRODUCT4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100
Order
Log in to your account
Create New Account