MP2322

1A, 3V to 22V, 5μA IQ, Synchronous, Step-Down Converter in a QFN-8 (1.5mmx2mm) Package

Shopping CartOrder

MP2322

NOT RECOMMENDED FOR NEW DESIGNS

1A, 3V to 22V, 5μA IQ, Synchronous, Step-Down Converter in a QFN-8 (1.5mmx2mm) Package

MP2322 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2322A

New

MP2322A

New

1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package

Features & Benefits

  • Improved Performance under No-Load and Light-Load Conditions
  • Wide 3V to 22V Operating Input Voltage (VIN) Range
  • 5µA Low Quiescent Current (IQ)
  • 1A Load Current
  • 260mΩ/120mΩ On Resistance (RDS(ON)) Internal Power MOSFETs
  • High Efficiency from 100µA to 1A Load during VIN from 4V to 22V
  • Power-Save Mode (PSM) under Light-Load Conditions
  • 1.25MHz Fixed Switching Frequency (fSW) during Continuous Conduction Mode (CCM)
  • On Time (tON) Extension to Support Large Duty Cycles 
  • Power Good (PG) Indication
  • Enable (EN) Shutdown Output Discharge
  • Over-Current Protection (OCP) and Over-Voltage Protection (OVP) with Hiccup Mode
  • Output Voltage (VOUT) Adjustable from 0.6V
  • Available in a QFN-8 (1.5mmx2mm) Package
  • Optimized Performance with MPS Inductor MPL-AL6050 Series

… and many more!

Active Part Numbers:

MP2322GQH-P MP2322GQH-Z

Meaning of P & Z Show more

Buy direct from MPS

Standard Pricing


In stock

MP2322GQH-Z MP2322GQH-P Info Icon

5,000 per Reel

Buy Now Price $0.67 1K

  • Quantity Unit Price
  • 1
    $1.32
  • 10
    $0.98
  • 100
    $0.79
  • 250
    $0.74
  • 500
    $0.71
  • 1K
    $0.67
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 1,064

Order now, up to 1,064 estimated to ship by 06 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 17 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

200 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.