MP2309
NOT RECOMMENDED FOR NEW DESIGNS
1A, 23V, 340KHz Synchronous Rectified Step-Down Converter with Soft Start
MP2309 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2392
MP2392
High-Efficiency, 2A, 4.2 to 24V, 650kHz, Synchronous, DC Step-Down Converter with PG and Soft Start In SOT583
Features & Benefits
- Wide 4.2V to 24V Operating Input Range
- 110mΩ/45mΩ Low RDS(ON) Internal Power MOSFETs
- 200µA Low IQ
- High-Efficiency Synchronous Mode Operation
- Power-Save Mode (PSM) at Light Load
- Fast Load Transient Response
- 650kHz Switching Frequency
- Programmable Soft-Start Time
- Power Good (PG) Indication
- Output Over-Voltage Protection (OVP)
- Over-Current Protection (OCP) and Hiccup
- Pre-Bias Start-Up
- Thermal Shutdown
- Available in a SOT583 (1.6mmx2.1mm) Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)4.75
- Vin (max) (V)23
- Iout (max) (A)1
- Iq (typ) (mA)1.3
- Vfb (V)0.923
- fsw (max) (kHz)340
- Control ModeCurrent Mode
- Package (mm)SOIC-8
- GradeCatalog
- Regulated Outputs1
- Vout (min) (V)0.923
- Vout (max) (V)20
- Isw Limit (typ) (A)2
- Max Duty Cycle (%)0.9
The MP2309 is a monolithic synchronous buck regulator. The device integrates 140mΩ MOSFETS that provide 1A continuous load current over a wide operating input voltage of 4.75V to 23V. Current mode control provides fast transient response and cycle-by-cycle current limit. An adjustable soft-start prevents inrush current at turn-on. Shutdown mode drops the supply current to 1μA. This device, available in an 8-pin SOIC package, provides a very compact system solution with minimal reliance on external components.
-
Show more
Show less
Features & Benefits
- 1A Output Current
- Wide 4.75V to 23V Operating Input Range
- Integrated 140mΩ Power MOSFET Switches
- Output Adjustable from 0.923V to 20V
- Up to 95% Efficiency
- Programmable Soft-Start
- Stable with Low ESR Ceramic Output Capacitors
- Fixed 340kHz Frequency
- Cycle-by-Cycle Over Current Protection
- Input Under Voltage Lockout
Active Part Numbers:
MP2309DS-LF-P MP2309DS-LF-Z MP2309DS-LF MP2309XN
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2309 Resources
-
PRODUCT CATEGORY
VIN (MAX) 20V TO 29VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP2421PRODUCT24V, 20A, Synchronous Step-Down Converter with Differential Remote Sense
-
PRODUCT
MP2423PRODUCT24V, 30A, Synchronous Step-Down Converter with Differential Remote Sense
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2344PRODUCT26V, 2A, 600kHz, High-Efficiency, Synchronous Step-Down Converter
-
PRODUCT
MP2331HPRODUCT24V, 2A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP2330HPRODUCT24V, 3A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2345PRODUCT26V, 2.5A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP2329PRODUCT4.5 to 24V, 6.5A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2393PRODUCT24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2384PRODUCT4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MP2317PRODUCT26V, 1A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP9942APRODUCTHigh Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
-
PRODUCT
MP8758HPRODUCT10A, 22V, Synchronous Step-Down Converter with Hiccup OCP, PFM/PWM Mode Selection

Log in to your account
Create New Account