MP2307
NOT RECOMMENDED FOR NEW DESIGNS
MP2307 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2393GTL-Z
Active
MP2393GTL-Z
Active
24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package
Features & Benefits
- Wide 4.2V to 24V Operating Input Range
- 75mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
- 200µA Low IQ
- High-Efficiency Synchronous Mode Operation
- Power-Save Mode (PSM) at Light Load
- Fast Load Transient Response
- 650kHz Switching Frequency
- Programmable Soft-Start (SS) Time
- Power Good (PG) Indication
- Over-Current Protection (OCP) and Hiccup
- Pre-Bias Start-Up
- Thermal Shutdown
- Available in a SOT583 (1.6mmx2.1mm) Package
… and many more!
Active Part Numbers:
MP2307DN-LF-P MP2307DN-LF-Z MP2307DN-LF MP2307XN
Meaning of P & Z
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL5050-5R6
Low-Profile Molded Inductor 5.6µH
5.6
20
6.8
8
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
5.6
20
6.8
8
MPL-AL6050-5R6
Low-Profile Molded Inductor 5.6µH
5.6
19
7
10
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
5.6
19
7
10
MPL-AL6060-5R6
Low-Profile Molded Inductor 5.6µH
5.6
13
9.4
8.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
5.6
13
9.4
8.6
Show more

Log in to your account
Create New Account