MP2130
NOT RECOMMENDED FOR NEW DESIGNS
6V, 3.5A, 1.2MHz, COT Synchronous Step-down Converter with PG in 2x2mm QFN
MP2130 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2184
Pre-Release
MP2184
Pre-Release
4A Synchronous Step-Down Converter with SS & PG
Features & Benefits
- Low IQ: 21μA
- 1.2MHz Switching Frequency
- EN forPowerSequencing
- 1% FB Accuracy
- Wide 2.5V-to-5.5V Operating Input Range
- Output Adjustable from 0.6V
- Up to 4A Output Current
- 65mΩ and 35mΩ Internal Power MOSFET Switches
- 100% Duty On
- Output Discharge
- Vo OVP
- External Soft Start/Stop Control
- Short-Circuit Protection with Hiccup Mode
- Power Good
- Available in a SOT583 Package
… and many more!
Active Part Numbers:
MP2130DG-LF-P MP2130DG-LF-Z MP2130DG-LF MP2130XN
Meaning of P & Z
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AY1265-R56
Molded Inductor 0.56µH
0.56
1.1
31
58
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.56
1.1
31
58
MPL-AL5030-R56
Low-Profile Molded Inductor 0.56µH
0.56
3.92
13.2
22
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.56
3.92
13.2
22
Log in to your account
Create New Account