NB682
NOT RECOMMENDED FOR NEW DESIGNS
Active Part Numbers:
NB682GD-P NB682GD-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AY3020-2R2
Molded Inductor 2.2µH
2.2
64
3.0
5.3
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
64
3.0
5.3
MPL-SE4030-2R2
Semi-Shielded Inductor 2.2µH
2.2
30
3.7
5.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
30
3.7
5.5
MPL-SE5040-2R2
Semi-Shielded Inductor 2.2µH
2.2
16
5.4
7.9
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
16
5.4
7.9
Show more

Log in to your account
Create New Account