NB671LA
Active Part Numbers:
NB671LAGQ-P NB671LAGQ-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL5030-1R8
Low-Profile Molded Inductor 1.8µH
1.8
10.5
8.8
12
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.8
10.5
8.8
12
MPL-AY1265-1R8
Molded Inductor 1.8µH
1.8
3.3
20
29
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.8
3.3
20
29
MPL-AL6050-3R3
Low-Profile Molded Inductor 3.3µH
3.3
11.7
10.1
12
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
3.3
11.7
10.1
12

Log in to your account
Create New Account