MP92325
NOT RECOMMENDED FOR NEW DESIGNS
24V, 3A, 500kHz, High Efficiency, Synchronous, Step-Down Converter, Synchronous Step-Down Switcher
MP92325 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2325
Active
MP2325
Active
3A, 24V, 500kHz, Synchronous Step-Down Converters With PG, Light Load Mode and Low Iq
Features & Benefits
- Wide 4.5V to 24V Operating Input Range
- 90mO/40mO Low Rds(on) Internal Power MOSFETs
- Low Quiescent Current
- High Efficiency Synchronous Mode Operation
- Fixed 500kHz Switching Frequency
- Frequency Sync from 200kHz to 2MHz External Clock
- Power Save Mode at light load
- Internal Soft Start
- Power Good Indicator
- OCP Protection and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in an 8-pin TSOT-23 package
… and many more!
Active Part Numbers:
MP92325GJ-P MP92325GJ-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE2512-3R3
Semi-Shielded Inductor 3.3µH
3.3
90
2.1
2.4
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
3.3
90
2.1
2.4
MPL-SE4030-3R3
Semi-Shielded Inductor 3.3µH
3.3
40
3.3
4.1
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
3.3
40
3.3
4.1
MPL-AL4020-3R3
Low-Resistance Molded Inductor 3.3µH
3.3
34.5
4.4
5.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
3.3
34.5
4.4
5.2
Show more

Log in to your account
Create New Account