MP8768
Active Part Numbers:
MP8768DL-Z MP8768DL-P MP8768DL-LF-Z MP8768DL-LF-P
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL5030-1R2
Low-Profile Molded Inductor 1.2µH
1.2
8.0
10.0
14
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
8.0
10.0
14
MPL-AL6050-1R2
Low-Profile Molded Inductor 1.2µH
1.2
5.3
14.6
20
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
5.3
14.6
20
MPL-AY1265-1R2
Molded Inductor 1.2µH
1.2
1.8
24
37
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
1.8
24
37

Log in to your account
Create New Account