MP4350
NOT RECOMMENDED FOR NEW DESIGNS
MP4350 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2393GTL-Z
MP2393GTL-Z
24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package
Features & Benefits
- Wide 4.2V to 24V Operating Input Range
- 75mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
- 200µA Low IQ
- High-Efficiency Synchronous Mode Operation
- Power-Save Mode (PSM) at Light Load
- Fast Load Transient Response
- 650kHz Switching Frequency
- Programmable Soft-Start (SS) Time
- Power Good (PG) Indication
- Over-Current Protection (OCP) and Hiccup
- Pre-Bias Start-Up
- Thermal Shutdown
- Available in a SOT583 (1.6mmx2.1mm) Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)20
- Iout (max) (A)2.5
- Iq (typ) (mA)0.1
- Vfb (V)0.8
- fsw (max) (kHz)4000
- Control ModeCurrent Mode
- Package (mm)QFN-10 (3x3)
- GradeCatalog
- Isw Limit (typ) (A)3.5
- Regulated Outputs1
- Vout (max) (V)16
- Vout (min) (V)0.8
The MP4350 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 2.5A output with current mode control for fast loop response and easy compensation. The wide 4.5V to 20V input range accommodates a variety of step-down applications, including those in an automotive input environment. A 100µA operational quiescent current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. By switching at 4MHz, the MP4350 is able to prevent switching related EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications. The MP4350 is available in a small 3mm x 3mm 10-pin QFN package.
-
Show more
Show less
Features & Benefits
- 100μA Quiescent Current
- Wide 4.5V to 20V Operating Input Range
- 3A Peak Switch Current
- 150mΩ Internal Power MOSFET
- Up to 4MHz Programmable Switching Frequency
- Ceramic Capacitor Stable
- Internal Soft-Start
- Internal Set Current Limit without a Current Sensing Resistor
- Up to 95% Efficiency
- Output Adjustable from 0.8V to 16V
- Available in a 10-Pin QFN 3x 3 Package
Active Part Numbers:
MP4350DQ-LF-P MP4350DQ-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4350 Resources
-
PRODUCT CATEGORY
VIN (MAX) 20V TO 29VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP2421PRODUCT24V, 20A, Synchronous Step-Down Converter with Differential Remote Sense
-
PRODUCT
MP2423PRODUCT24V, 30A, Synchronous Step-Down Converter with Differential Remote Sense
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2344PRODUCT26V, 2A, 600kHz, High-Efficiency, Synchronous Step-Down Converter
-
PRODUCT
MP2331HPRODUCT24V, 2A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2393PRODUCT24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2384PRODUCT4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP2329PRODUCT4.5 to 24V, 6.5A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP2330HPRODUCT24V, 3A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2345PRODUCT26V, 2.5A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MP2317PRODUCT26V, 1A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP9942APRODUCTHigh Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher

Log in to your account
Create New Account