MP24183
1A, 55V, Programmable Frequency LED Driver with DC and PWM Dimming Control
Shopping CartOrder

MP24183

1A, 55V, Programmable Frequency LED Driver with DC and PWM Dimming Control

MP24183 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2483

Active

MP2483

Active

2.5A, 55V, Programmable Frequency LED Driver

Features & Benefits

  • 2.5A Maximum Output Current
  • Unique Step-up/down Operation (Buck-Boost Mode)
  • Wide 4.5V to 55V Operating Input Range for Step-Down Applications (Buck Mode)
  • 0.28O Internal Power MOSFET Switch
  • Adjustable Switching Frequency
  • Analog and PWM Dimming
  • 0.198V Reference Voltage
  • 5µA Shutdown Mode
  • No minimum LED required
  • Stable with Low ESR Output Ceramic Capacitors

… and many more!

Active Part Numbers:

MP24183DQ-LF-P MP24183DQ-LF-Z

Meaning of P & Z Show more

Need more support?

Get Technical Support or Quote

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Standard Pricing


Out of stock

Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.