Vin Max>44V

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Open LED Protection
Type
Iout (max) (A)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (mΩ)
Sync
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Open LED Protection
Type
Iout (max) (A)
Vfb (V)
fsw (max) (kHz)
Iq (mA)
Ishutdown (µA)
Rds(on) (mΩ)
Sync
Grade
Package (mm)
MPS
No
Yes
Boost
Buck
Buck Controller
Buck-Boost
Low-Side Buck
No
Yes
Automotive
Catalog
Industrial
QFN-10 (3x3)
QFN-6 (3x3)
SOIC-14
SOIC-8 EP
SOIC-8EP
SOICW24-18L
TSOT6
Is MPSafe Has MPL Product URL
     
MPQ2489-AEC1

6V-60V 1A Buck LED Driver with Hysteretic Control, DC and PWM Dimming Control with AEC-Q100 Qualification

6 60 57 Yes Low-Side Buck 1 0.2 600 1 65 500 No Automotive QFN-6 (3x3) 1 0 https://www.monolithicpower.com/en/mpq2489-aec1.html
MPQ2483A

Industrial Grade, 55V, 2.5A Programmable Frequency LED Driver

Buy On MPS 4.5 55 55 Yes 2.5 0.198 1350 0.8 3.4 280 No Industrial QFN-10 (3x3), SOIC-14 1 0 https://www.monolithicpower.com/en/mpq2483a.html
MP2483
2.5A, 55V, Programmable Frequency LED Driver
Buy On MPS 4.5 55 55 Yes Low-Side Buck 2.5 0.198 0.8 3.4 280 No Catalog QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2483.html
MP2488

200KHz, 55V, 2A LED Driver

Buy On MPS 4.5 55 52 Yes Buck 2 0.2 200 0.13 12 220 Yes Catalog QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2488.html
MP2489

6V-60V 1A Buck LED Driver with Hysteretic Control , DC and PWM Dimming Control

Buy On MPS 6 60 57 Yes Buck 1 0.2 600 1 65 500 No Catalog QFN-6 (3x3) 1 0 https://www.monolithicpower.com/en/mp2489.html
MP4688
80V, 1A Buck WLED Driver with Hysteretic Control
Buy On MPS 4.5 80 72 Yes Buck 1 0.2 2000 0.17 2 360 No Catalog SOICW24-18L 1 0 https://www.monolithicpower.com/en/mp4688.html
MP46885
80V, 0.5AHigh Side Buck Driver with Hysteresis Current Control
Buy On MPS 4.5 80 Yes Buck 0.5 0.2 2000 0.17 2 360 No Catalog SOICW24-18L 1 0 https://www.monolithicpower.com/en/mp46885.html
MPQ2483
55V 2.5A Programmable Frequency LED Driver available in AEC-Q100 with DC and PWM Dimming Control
Buy On MPS 4.5 55 55 Yes Buck-Boost, Low-Side Buck 2.5 0.198 1350 0.8 3.4 280 No Industrial QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/products/ac-dc/led-lighting-illumination/dc-dc-lighting/mpq2483.html
MPQ2489

Industrial Grade, 6V-60V 1A Buck LED Driver with Hysteretic Control , DC and PWM Dimming Control

Buy On MPS 6 60 57 Yes 1 0.2 600 1 65 500 No Industrial QFN-6 (3x3) 1 0 https://www.monolithicpower.com/en/products/ac-dc/led-lighting-illumination/dc-dc-lighting/mpq2489.html
MP4689A
100V Input, 1A, High-Power LED Driver
Buy On MPS 4.4 100 72 Yes Buck 1 0.2 1000 0.17 2 500 No Catalog SOIC-8 EP 1 0 https://www.monolithicpower.com/en/mp4689a.html
MPQ2483A-AEC1
55V, 2.5A Programmable Frequency LED Driver with AEC-Q100 Qualified
Buy On MPS 4.5 55 55 Yes Buck-Boost, Low-Side Buck 2.5 0.198 1350 0.8 3.4 280 No Automotive QFN-10 (3x3), SOIC-14 1 0 https://www.monolithicpower.com/en/mpq2483a-aec1.html
MP24881
60V, 1.1A, Synchronous Step-Down LED Driver with PWM and Analog Dimming Function
Buy On MPS 5.7 60 60 No Buck 1.1 0.1 2000 1.33 90 100 Yes Catalog SOIC-8EP 1 0 https://www.monolithicpower.com/en/mp24881.html
MP24894
6V-60V input Buck WLED Controller with Hysteretic Control , DC and PWM Dimming Control
Buy On MPS 6 60 57 Yes Buck Controller 1 0.2 1000 0.3 80 No Catalog TSOT6 1 0 https://www.monolithicpower.com/en/products/ac-dc/led-lighting-illumination/dc-dc-lighting/mp24894.html
MP24833-A

3A, 55V, White LED Driver Suitable for Step-Down with Current Mode Operation

Buy On MPS 4.5 55 55 Yes Boost, Buck, Buck-Boost 3 0.198 210 0.6 6 150 No Catalog SOICW24-18L 1 0 https://www.monolithicpower.com/en/mp24833-a.html
MP2487

55V, 1A LED Driver

4.5 55 Yes Buck 1 0.2 200 130 12 220 No Catalog 1 0 https://www.monolithicpower.com/en/mp2487.html
MP4689
100V 1A Buck WLED Driver with Hysteretic Control
4.5 100 72 Yes Buck 1 0.2 2000 0.17 2 500 No Catalog 1 0 https://www.monolithicpower.com/en/mp4689.html
MP24833

3A, 55V, White LED Driver

4.5 55 55 Yes Buck, Buck-Boost 3 0.198 200 0.6 6 190 No Catalog 1 0 https://www.monolithicpower.com/en/mp24833.html
No more parts left for display.