- MP2403
MP2403
NOT RECOMMENDED FOR NEW DESIGNS
4.6V to 32V, 250kHz, 3A Sync Buck with External , Comp and External SS
MP2403 continues to be in production for existing customers. Please consider this alternative for new designs:
MP9943GQ-Z
MP9943GQ-Z
High Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good
Features & Benefits
- Wide 4V to 36V Continuous Operating Input Range
- 85mO/55mO Low RDS(ON) Internal Power MOSFETs
- High-Efficiency Synchronous Mode Operation
- 410kHz Switching Frequency
- Synchronizes from 200kHz to 2.2MHz External Clock
- High Duty Cycle for Automotive Cold-crank
- Internal Power-Save Mode
- Internal Soft-Start
- Power Good Indicator
- Over Current Protection and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in an QFN-8 (3mmx3mm) package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)4.6
- Vin (max) (V)32
- Iout (max) (A)3
- Iq (typ) (mA)1.45
- Vfb (V)0.8
- fsw (max) (kHz)250
- Control ModeCurrent Mode
- Package (mm)SOIC-8N
- GradeCatalog
- Regulated Outputs1
- Vout (min) (V)0.8
- Vout (max) (V)28
- Isw Limit (typ) (A)5.3
- Max Duty Cycle (%)0.9
The MP2403 is a monolithic synchronous buck regulator. The device integrates a 150mΩ high side MOSFET and a 80mΩ low side MOSFET that provide 3A continuous load current over a wide operating input voltage of 4.6V to 32V. Current mode control provides fast transient response and cycle-by-cycle current limit. An adjustable soft-start prevents inrush current at turn-on. In shutdown mode, the supply current drops to 1μA. This device, available in an 8-pin SOIC package, provides a very compact system solution with minimal reliance on external components.
-
Show more
Show less
Features & Benefits
- 3A Output Current
- Wide 4.6V to 32V Operating Input Range
- Integrated MOSFET Switches
- Output Adjustable from 0.80V to 28V
- Up to 95% Efficiency
- Programmable Soft-Start
- Stable with Low ESR Ceramic Output Capacitors
- Fixed 250kHz Frequency
- Cycle-by-Cycle Over Current Protection
- Input Under Voltage Lockout
- Thermally Enhanced 8-Pin SOIC Package
Active Part Numbers:
MP2403DN-LF-P MP2403DN-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2403 Resources
-
PRODUCT CATEGORY
VIN (MAX) 30V TO 48VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
-
PRODUCT
MP2462PRODUCT32V, 2A, 800kHz, Synchronous Step-Down Converter
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MP8883PRODUCT45V, 3A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2491CPRODUCT32V, 6A, Step-Down Converter with Programmable Current Limit and Output Voltage Scaling Control
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP4420PRODUCTHigh Efficiency 2A, 36V Max, Synchronous Step-Down Converter with PG and Ext. Sync
-
PRODUCT
MP8759PRODUCT26V, 8A, Low IQ, High-Current, Synchronous, Step-Down Converter
-
PRODUCT
MP4430PRODUCT36V, 3.5A, Low Quiescent Current, Synchronous, Step-Down Converter
-
PRODUCT
MP2225PRODUCT5A, 18V, 500kHz, High Efficiency Synchronous Step Down Converter
-
PRODUCT
MPQ8633BPRODUCT16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher
-
PRODUCT
MP2147PRODUCT5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection
-
PRODUCT
MP28200PRODUCT200mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter
-
PRODUCT
MP9942PRODUCTHigh-Efficiency, 2A, 36V, 410kHz, Synchronous Step Down Converter with Power Good

Log in to your account
Create New Account