MP2380
NOT RECOMMENDED FOR NEW DESIGNS
MP2380 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2329GG-Z
MP2329GG-Z
4.5 to 24V, 6.5A, Low IQ, Synchronous Buck Converter
Features & Benefits
- Wide 4.5V to 24V Operating Input Range
- 105μA Low Quiescent Current
- 6.5A Continuous Output Current
- 7.5A Peak Output Current
- Adaptive Constant-On-Time (COT) Control for Fast Transient
- DC Auto-Tune Loop
- Low RDS(ON) Internal Power MOSFETs
- Proprietary Switching Loss Reduction Technique
- Power Good (PG) Indication
- Fixed 700kHz Switching Frequency
- Stable with POSCAP and Ceramic Capacitors
- Internal Soft Start (SS)
- Output Discharge
- OCP, OVP, UVP, and Thermal Shutdown with Auto-Retry
- Available in a QFN-11 (2mmx2mm) Package
- The MPL-AL6050 Inductor Series Matches Best Performance
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)21
- Iout (max) (A)5
- Iq (typ) (mA)0.9
- Vfb (V)0.808
- fsw (max) (kHz)600
- Control ModeCurrent Mode
- GradeCatalog
- Isw Limit (typ) (A)7.3
- Max Duty Cycle (%)0.9
- Regulated Outputs1
- Vout (min) (V)0.8
The MP2380 is a monolithic step-down switch mode converter with a built in high-side power MOSFET. It achieves 5A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown. The MP2380 requires a minimum number of readily available standard external components and is available in an 8-pin SOIC package with exposed pad.
-
Show more
Show less
Features & Benefits
- Wide 4.5V to 21V Operating Input Range
- 5A Continuous Output Current
- 45mO Internal Power MOSFET Switch
- Power Good Indicator
- Fixed 600kHz Frequency
- Synchronizable Up to 1.5 MHz
- Cycle-by-Cycle Over Current Protection
- Thermal Shutdown
- Output Adjustable from 0.8V to 15V
- Stable with Low ESR Output Ceramic Capacitors
- Available in a Thermally Enhanced 8-Pin SOIC Package
Active Part Numbers:
MP2380DN-LF-P MP2380DN-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2380 Resources
-
PRODUCT CATEGORY
VIN (MAX) 20V TO 29VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP2421PRODUCT24V, 20A, Synchronous Step-Down Converter with Differential Remote Sense
-
PRODUCT
MP2423PRODUCT24V, 30A, Synchronous Step-Down Converter with Differential Remote Sense
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2344PRODUCT26V, 2A, 600kHz, High-Efficiency, Synchronous Step-Down Converter
-
PRODUCT
MP2331HPRODUCT24V, 2A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2393PRODUCT24V, 3A, 650kHz, Synchronous Step-Down Converter with PG, SS, in 1.6x2.1mm SOT583 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2384PRODUCT4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP2329PRODUCT4.5 to 24V, 6.5A, Low IQ, Synchronous Buck Converter
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP2330HPRODUCT24V, 3A, 1.2MHz, Synchronous Buck Converter
-
PRODUCT
MP2345PRODUCT26V, 2.5A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP4420HPRODUCTHigh Efficiency 2A, 36V, Synchronous Step Down Converter with PG and Ext.Sync
-
PRODUCT
MP4423PRODUCTHigh Efficiency 3A, 36V Max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MP2317PRODUCT26V, 1A, 600kHz, High-Efficiency, Synchronous, Step-Down Converter
-
PRODUCT
MP9942APRODUCTHigh Efficiency 2A, 36V, 410kHz Synchronous Step-Down Converter with Power Good
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher

Log in to your account
Create New Account