Sunroof Control
Sunroof Control Content
Description
Sunroof controls are designed to provide seamless and efficient control over automotive sunroof systems. Whether it's adjusting the opening angle, managing the shade, or implementing anti-pinch safety measures, sunroof controls ensure a smooth and responsive experience for both drivers and passengers.
MPS's comprehensive suite of solutions encompasses a range of semiconductor components tailored for automotive applications — such as motor drivers, sensors, LDOs, watchdog timers, and supervisory circuits. These components not only enhance the performance and precision of sunroof operations, but also contribute to the overall safety and energy efficiency of the vehicle.
Our exceptional portfolio of solutions provides everything needed to seamlessly power sunroof control applications. With industry-leading features, unmatched reliability, and a commitment to innovation, MPS’s products supply the ultimate sunroof experience that is both enjoyable and characterized by the highest standards of safety and performance.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account