ZYNQ US+ ZU7 Automotive Solution Reference Design
For more information on reference designs
Response within 2 business days

MPS Products
| Part Number | Quantity | Description |
| MPQ5850-AEC1 | 1 | 36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified |
| MPQ4371-8000 | 1 | Request Information |
| MPQ2288 | 1 | Request Information |
| MPQ2177-AEC1 | 5 | 5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified |
| MPQ20056 | 2 | Industrial Grade, Low-Noise, High-PSRR, 250mA, Linear Regulator |
| MPQ8904-AEC1 | 1 | Automotive Grade 500mA Linear Regulator |
| MPQ79700FS | 1 | MPSafeTM 12-Channel ASIL-D Power Sequencer, AEC-Q100 Qualified |
| MPQ79500FS | 1 | MPSafeTM 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified |
Log in to your account
Create New Account