Digital Isolators

Digital Isolators

High isolation voltage (up to 5kVRMS)
High speed (up to 150Mbps) and low propagation delay (typically 13ns)
Outstanding noise immunity (up to 100kV/µs CMTI)

MPS offers a full family of ultra-low power digital isolator products designed to meet the requirements of harsh industrial and automotive environments. Using MPS’s proprietary, capacitive-based isolation technology, these digital isolators can support 5kVRMS insulation voltage, >100kV/µs of CMTI, and up to 150Mbps data rate transmission. The capacitive-based isolation technology extends longevity and lowers emissions compared to legacy optocoupler and magnetic isolation solutions. These products are designed to meet various signal transmission scenarios, including RS485, RS422, UART, SPI, and more. They are capable of meeting the most stringent EMI requirements while minimizing power consumption. These isolators are well-suited for applications in hazardous environments with strict isolation requirements, such as programmable logic controllers (PLCs), power meters, on-board chargers, and medical electronics.

MPS offers a full family of ultra-low power digital isolator products designed to meet the requirements of harsh industrial and automotive environments. Using MPS’s proprietary, capacitive-based isolation technology, these digital isolators can support 5kVRMS insulation voltage, >100kV/µs of CMTI, and up to 150Mbps data rate transmission. The capacitive-based isolation technology extends longevity and lowers emissions compared to legacy optocoupler and magnetic isolation solutions. These products are designed to meet various signal transmission scenarios, including RS485, RS422, UART, SPI, and more. They are capable of meeting the most stringent EMI requirements while minimizing power consumption. These isolators are well-suited for applications in hazardous environments with strict isolation requirements, such as programmable logic controllers (PLCs), power meters, on-board chargers, and medical electronics.


Show Columns
Status
MPS Inventory
Total Channel Count
Channel (Forward/Reverse)
Isolation Rating (kVrms)
Max Data Rate (Mbps)
Propagation Delay (Typ. at 5V) (ns)
Min CMTI (kV/µs)
Surge Voltage Level (Vpk)
Vin (min) (V)
Vin (max) (V)
Package (mm)
MPSafe
MPL
Product URL
Total Channel Count
Channel (Forward/Reverse)
Isolation Rating (kVrms)
Max Data Rate (Mbps)
Propagation Delay (Typ. at 5V) (ns)
Min CMTI (kV/µs)
Surge Voltage Level (Vpk)
Vin (min) (V)
Vin (max) (V)
Package (mm)
MPS
2
4
6
1/1
2/2
3/1
3/3
4/0
4/2
5/1
6/0
5
5/3.75
80
150
13
14
15.5
100
150
10400/10000
3077
4000
SOIC-16 WB
SOIC-8 NB
SOIC-8 WB
SOICW-16
Is MPSafe Has MPL Product URL
     
MP27631

5kVRMS, Quad-Channel Digital Isolator

4 3/1 5 150 13 100 3077 2.5 5.5 SOICW-16 1 0 https://www.monolithicpower.com/en/products/isolation/mp27631.html
MP27633
5kVRMS, Six-Channel Digital Isolator with 3 Forward and 3 Reverse Channel Directions
6 3/3 5 150 13 100 3077 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/products/isolation/mp27633.html
MP27660

5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels

6 6/0 5 150 14 100 3077 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/products/isolation/mp27660.html
MP27911-N

3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel

2 1/1 5/3.75 80 15.5 150 10400/10000 2.5 5.5 SOIC-8 NB, SOIC-8 WB 1 0 https://www.monolithicpower.com/en/mp27911-n.html
MP27951

150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel

Buy On MPS 6 5/1 5 150 13 100 3077 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp27951.html
MP27931

5kVRMS, Quad-Channel Digital Isolator with 3 Forward Channels and 1 Reverse Channel

Buy On MPS 4 3/1 5 150 13 100 3077 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp27931.html
MP27940

5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels

Buy On MPS 4 4/0 5 150 13 100 4000 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp27940.html
MP27933

5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels

Buy On MPS 6 3/3 5 150 13 100 4000 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp27933.html
MP27960

5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels

Buy On MPS 6 6/0 5 150 13 100 3077 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp27960.html
MP27922

5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels

Buy On MPS 4 2/2 5 150 13 100 4000 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp27922.html
MP27942
150Mbps, 6-Channel Digital Isolator with 4 Forward Channels and 2 Reverse Channels
Buy On MPS 6 4/2 5 150 14 100 3077 2.5 5.5 SOIC-16 WB 1 0 https://www.monolithicpower.com/en/mp27942.html
No more parts left for display.