MP27631
Session textval
Session Titefor popup
- Total Channel Count4
- Channel (Forward/Reverse)3/1
- Isolation Rating (kVrms)5
- Max Data Rate (Mbps)150
- Propagation Delay (Typ. at 5V) (ns)13
- Min CMTI (kV/µs)100
- Surge Voltage Level (Vpk)3077
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Package (mm)SOICW-16
- Data Rate150
The MP27631 is a quad-channel digital isolator that replaces a traditional optocoupler isolator in applications. It can support up to 150Mbps of data rate signal isolation.
It employs capacitive isolation technology to provide up to 5kVRMS of insulation voltage. The MP27631 offers a compact solution, with low power consumption and improved reliability compared to traditional optocoupler isolators.
The device has a Schmitt trigger input as well as isolated encoding and decoding to reduce noise. The default high failsafe output can support a fixed output, even if the input signal power fails. The MP27631 is available in a wide SOICW-16 package.
-
Show more
Show less
Features & Benefits
- Up to 5kVRMS Isolation Voltage
- Supports DC to 150Mbps Data Rate
- 2.5V to 5.5V Input Voltage (VIN) Range
- Up to 7.5V Absolute VDD Rating
- >±100kV/μs Common-Mode Transient Immunity (CMTI)
- High System-Level Electrostatic Discharge (ESD), Electrical Fast Transience (EFT), and Surge Immunity
- Low Emissions
- 13ns Propagation Delay for 5V Operation
- Ultra-Low Power Supply Current
- Tri-State Outputs with Enable (EN) Control
- Voltage High Failsafe Output
- 1.2kV Peak VIORM Working Insulation
- Wide -40°C to +125°C Temperature Range
- Available in a SOICW-16 Package
Active Part Numbers:
MP27631GY-P MP27631GY-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP27631 Resources
-
ARTICLE
AN INTRODUCTION TO MPS’S BOOST, BUCK, AND BUCK-BOOST CONVERTERSARTICLEConverters are one of the most simplistic and necessary devices in modern electronics. As their name implies, converters are meant to convert a given value to a target value. This functionality is vital for any system where connected devices may not have specifications that perfectly match one another, and they can be implemented in smartphones, smart trackers that can quickly communicate location...
-
ARTICLE
HOW TO APPLY AN ISOLATED POWER MODULE IN SIGNAL ISOLATIONARTICLESignal transmissions are everywhere. In industrial applications, such as electric vehicle (EV) charging stations and automation systems with programmable logic controllers (PLCs), there is a high voltage (up to several kV) that can be dangerous to the human body. This type of hazardous voltage can also pass through the signal line, which can cause signal interference and could eventually destroy t...
-
USE CASE
POWER MANAGEMENT USE CASE: E-BIKESUSE CASEThis use case examines the application of the MP4581, MP27631, MIE1W0505BGLVH, and MP5042 in the design of e-bikes. MPS offers strategic power management solutions with the MP4581, MP27631, MIE1W0505BGLVH, and MP5042 to improve battery life and reliability in e-bike systems. Efficient power management is crucial for e-bikes, which are comprised of a rechargeable battery system, a con...
-
USE CASE
POWER MANAGEMENT USE CASE: POWER METERSUSE CASEThis use case examines the application of the MP5493, MP5042, and MIE1W0505BGLVH in power meters. MPS provides the MP5493, MP5042, and MIE1W0505BGLVH to control power surges, voltage transients, and sudden power outages in power meters. Power meters measure key parameters of electrical power consumption in residential and commercial buildings, energy systems, manufacturing, and charging infr...
-
APPLICATION
HIGH-VOLTAGE ENERGY STORAGEAPPLICATIONA high-voltage energy storage system (ESS) offers a short-term alternative to grid power, enabling consumers to avoid expensive peak power charges or supplement inadequate grid power during high-demand periods. These systems address the increasing gap between energy availability and demand due to the expansion of wind and solar energy generation. MPS’s high-performance battery management system...
-
ARTICLE
MPS POWER MANAGEMENT SOLUTIONS FOR POWER OVER ETHERNET (POE) SWITCHESARTICLEModern devices are increasingly powered by Power over Ethernet (PoE), such as IP phones, wireless APs, and IP cameras. Customer premise equipment (CPE) and small base stations in the 5G era also require PoE power. Figure 1 shows common applications powered by PoE. This article discusses MPS’s comprehensive suite of power management solutions for a wide range of switches, including PSE, boo...
-
APPLICATION
PROGRAMMABLE LOGIC CONTROLLER (PLC)APPLICATION -
ARTICLE
DC FAST CHARGING SYSTEM: MAXIMIZING POWER DENSITY WITH AN LLC TRANSFORMER DRIVERARTICLEAs the world strives for carbon neutrality, electric vehicles (EVs) are rapidly taking market share from internal combustion engine vehicles. However, one of the issues with electric vehicles is range anxiety, as customers are unsure of how long they will be able to drive without the car needing to be charged. To combat this, governments around the world are massively investing in charging infrast...
-
PRODUCT CATEGORY
DIGITAL ISOLATORSPRODUCT CATEGORY -
PRODUCT
MP27922PRODUCT5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels
-
PRODUCT
MP27960PRODUCT5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27933PRODUCT5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels
-
PRODUCT
MP27940PRODUCT5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27911-NPRODUCT3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel
-
PRODUCT
MP27931PRODUCT5kVRMS, Quad-Channel Digital Isolator with 3 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP27951PRODUCT150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP27942PRODUCT150Mbps, 6-Channel Digital Isolator with 4 Forward Channels and 2 Reverse Channels
-
ARTICLE
INTEGRATING DIGITAL ISOLATORS IN SMART HOME DEVICESARTICLESmart home devices are becoming increasingly popular with many households adopting smart thermostats, lighting systems, security systems, and home entertainment systems. These devices provide automation and wireless control of household functions, allowing users to monitor and control their homes from a mobile app or digital interface. Despite the advantages of smart home devices, users also face ...
-
MPSCHOLAR
INTRODUCTION TO GATE DRIVERSMPSCHOLARGate drivers are essential components in modern electronics. They are specialized circuits that have the important task of controlling the operation of power switches, such as MOSFETs and IGBTs. Their main purpose is to supply the required drive voltage and current to the gate of these power devices. Figure 1: Gate Drive between Microcontroller and Power Transistor Fundamental Role: Gate drive...
-
MPSCHOLAR
THE ROAD AHEAD: PREDICTIONS AND POSSIBILITIESMPSCHOLARThe future of electronics is closely tied to the progress of integration technologies. These advancements go beyond cramming more features into smaller spaces, they involve reshaping the way devices communicate with each other and their users. System-on-Chip (SoC) Evolution: Future SoCs are anticipated to seamlessly incorporate digital isolation into their architecture. This involves implementi...
-
MPSCHOLAR
SUSTAINABILITY AND ENVIRONMENTAL CONSIDERATIONSMPSCHOLARIt is becoming increasingly important for the electronics sector to implement environmentally responsible manufacturing procedures as environmental consciousness rises and regulatory demands mount. During the entirety of the product lifespan, these environmentally friendly manufacturing techniques not only contribute to the reduction of the environmental impact, but they also play an important rol...
-
MPSCHOLAR
MARKET TRENDS AND DEMANDSMPSCHOLARIn order to maintain a competitive and relevant position in the continually changing environment of industrial technology, it is essential to have a solid awareness of the shifting requirements and to develop solutions that are specific to the industry. These dynamics are influenced by the evolution of technology, market demands, and environmental considerations. Automation and Robotics: The tr...
-
MPSCHOLAR
EMERGING TECHNOLOGIES AND MATERIALSMPSCHOLARThe evolution of isolation materials in the electronic design of digital isolators is a field that is characterized by continual innovation, which has led to considerable gains in both performance and reliability. In contemporary electronics, one of the most important areas of focus is the investigation of novel materials and their effects. New Dielectric Materials: Recent developments have bee...
-
MPSCHOLAR
INNOVATIONS AND FUTURE TRENDSMPSCHOLAR -
MPSCHOLAR
CASE STUDIESMPSCHOLARReal-world case studies provide valuable insights in the dynamic field of electronic design. These studies, which explore the practical implementation of isolated solutions and the lessons learned from industry applications, offer a wealth of knowledge for engineers of all levels of experience. Industrial Automation Systems: Ford's Michigan Assembly Plant seamlessly integrated digital isolators...
Log in to your account
Create New Account