MP27633
Session textval
Session Titefor popup
- Total Channel Count6
- Channel (Forward/Reverse)3/3
- Isolation Rating (kVrms)5
- Max Data Rate (Mbps)150
- Propagation Delay (Typ. at 5V) (ns)13
- Min CMTI (kV/µs)100
- Surge Voltage Level (Vpk)3077
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Package (mm)SOIC-16 WB
- Data Rate150
The MP27633 is a 6-channel digital isolator that has been optimized to replace traditional optocoupler isolation in an application. It supports up to a 150Mbps data-rate isolation signal.
The device uses capacitive isolation technology and supports up to a 5kVRMS insulation voltage rating. It also provides a small size, low-power consumption, and highly reliable operation compared to traditional optocoupler isolators.
The MP27633 provides a Schmitt trigger input and isolated encoding/decoding for high immunity in noisy environments. The selectable high/low (H/L) fail-safe output supports a fixed output even if the input signal power fails.
The MP27633 is available in a wide-body (WB) SOIC-16 package.
-
Show more
Show less
Features & Benefits
- Channel Direction: 3 Forward, 3 Reverse
- 5kVRMS Isolation Voltage
- Supports DC to 150Mbps Data Rate
- 2.5V to 5.5V Operating Input Voltage (VIN) Range
- >±100kV/μs Common-Mode Transient Immunity (CMTI)
- High System Level ESD, EFT, Surge Immunity Performance
- 13ns Propagation Delay for 5V Operation
- Ultra-Low Power Supply Current
- Default Output Logic High (MP27633) and Low (MP27633-L) Options
- 1.2kV Peak VIORM Working Insulation
- Wide Temperature Range: -40°C to +125°C
- Available in a Wide-Body (WB) SOIC-16 Package
- UL 1577 Recognized:
- SOIC-16 WB Package Up to 5kVRMS for 1 minute
- CSA Component Notice 5A Approval
- DIN V VDE 0884-17:2021 (pending)
Active Part Numbers:
MP27633GY-Z MP27633GY-P MP27633-LGY-Z MP27633-LGY-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP27633 Resources
-
USE CASE
POWER MANAGEMENT USE CASE: POWER METERSUSE CASEThis use case examines the application of the MP5493, MP5042, and MIE1W0505BGLVH in power meters. MPS provides the MP5493, MP5042, and MIE1W0505BGLVH to control power surges, voltage transients, and sudden power outages in power meters. Power meters measure key parameters of electrical power consumption in residential and commercial buildings, energy systems, manufacturing, and charging infr...
-
APPLICATION
PROGRAMMABLE LOGIC CONTROLLER (PLC)APPLICATION -
PRODUCT CATEGORY
DIGITAL ISOLATORSPRODUCT CATEGORY -
PRODUCT
MP27922PRODUCT5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels
-
PRODUCT
MP27960PRODUCT5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27933PRODUCT5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels
-
PRODUCT
MP27940PRODUCT5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27911-NPRODUCT3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel
-
PRODUCT
MP27931PRODUCT5kVRMS, Quad-Channel Digital Isolator with 3 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP27951PRODUCT150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP27942PRODUCT150Mbps, 6-Channel Digital Isolator with 4 Forward Channels and 2 Reverse Channels
-
ARTICLE
INTEGRATING DIGITAL ISOLATORS IN SMART HOME DEVICESARTICLESmart home devices are becoming increasingly popular with many households adopting smart thermostats, lighting systems, security systems, and home entertainment systems. These devices provide automation and wireless control of household functions, allowing users to monitor and control their homes from a mobile app or digital interface. Despite the advantages of smart home devices, users also face ...
-
MPSCHOLAR
INTRODUCTION TO GATE DRIVERSMPSCHOLARGate drivers are essential components in modern electronics. They are specialized circuits that have the important task of controlling the operation of power switches, such as MOSFETs and IGBTs. Their main purpose is to supply the required drive voltage and current to the gate of these power devices. Figure 1: Gate Drive between Microcontroller and Power Transistor Fundamental Role: Gate drive...
-
MPSCHOLAR
THE ROAD AHEAD: PREDICTIONS AND POSSIBILITIESMPSCHOLARThe future of electronics is closely tied to the progress of integration technologies. These advancements go beyond cramming more features into smaller spaces, they involve reshaping the way devices communicate with each other and their users. System-on-Chip (SoC) Evolution: Future SoCs are anticipated to seamlessly incorporate digital isolation into their architecture. This involves implementi...
-
MPSCHOLAR
SUSTAINABILITY AND ENVIRONMENTAL CONSIDERATIONSMPSCHOLARIt is becoming increasingly important for the electronics sector to implement environmentally responsible manufacturing procedures as environmental consciousness rises and regulatory demands mount. During the entirety of the product lifespan, these environmentally friendly manufacturing techniques not only contribute to the reduction of the environmental impact, but they also play an important rol...
-
MPSCHOLAR
MARKET TRENDS AND DEMANDSMPSCHOLARIn order to maintain a competitive and relevant position in the continually changing environment of industrial technology, it is essential to have a solid awareness of the shifting requirements and to develop solutions that are specific to the industry. These dynamics are influenced by the evolution of technology, market demands, and environmental considerations. Automation and Robotics: The tr...
-
MPSCHOLAR
EMERGING TECHNOLOGIES AND MATERIALSMPSCHOLARThe evolution of isolation materials in the electronic design of digital isolators is a field that is characterized by continual innovation, which has led to considerable gains in both performance and reliability. In contemporary electronics, one of the most important areas of focus is the investigation of novel materials and their effects. New Dielectric Materials: Recent developments have bee...
-
MPSCHOLAR
INNOVATIONS AND FUTURE TRENDSMPSCHOLAR -
MPSCHOLAR
CASE STUDIESMPSCHOLARReal-world case studies provide valuable insights in the dynamic field of electronic design. These studies, which explore the practical implementation of isolated solutions and the lessons learned from industry applications, offer a wealth of knowledge for engineers of all levels of experience. Industrial Automation Systems: Ford's Michigan Assembly Plant seamlessly integrated digital isolators...
-
MPSCHOLAR
OPTIMIZATION FOR EFFICIENCY AND PERFORMANCEMPSCHOLAREfficiency and performance optimization are crucial in electronic system design, particularly in power management for digital isolators. This requires understanding how to optimize power conversion and distribution while managing the delicate balance between performance and power consumption. Switch-Mode Power Supplies (SMPS): SMPS are highly favored for their exceptional power conversion effic...
-
MPSCHOLAR
THERMAL MANAGEMENTMPSCHOLAREfficient thermal management is crucial for maintaining the reliability and efficiency of isolated solutions. Having a grasp on the origins of heat and employing strategies to efficiently disperse it are vital aspects of this procedure. Electronic Component Heat Generation: During operation, electronic components are the main source of heat in isolated solutions. Electronic applications commonl...
-
MPSCHOLAR
ELECTROMAGNETIC COMPATIBILITY (EMC) AND NOISE MANAGEMENTMPSCHOLARElectromagnetic compatibility (EC) is of utmost importance when it comes to designing and operating electronic devices, such as digital isolators. Ensuring that a device operates smoothly within its electromagnetic environment without causing any disruptive electromagnetic disturbances is crucial. Definition and Components: EMC consists of three main components: emission, susceptibility, and im...
-
MPSCHOLAR
RELIABILITY AND SAFETY CONSIDERATIONSMPSCHOLAREnsuring reliability and safety in the realm of digital isolators requires strict adherence to industry standards and regulations. This section offers a comprehensive look at these standards and emphasizes the significance of adhering to them and obtaining certification. Significance of Standards in Isolator Design: Standards play a crucial role in isolator design as they establish the essentia...
-
MPSCHOLAR
SELECTING THE RIGHT ISOLATED SOLUTIONMPSCHOLARWhen choosing the appropriate isolated solution, it is crucial to first conduct a comprehensive evaluation of the requirements. This step is essential to ensuring that the selected isolator is a perfect fit for the application's specific needs. Understanding the Application: To start off, it's crucial to fully grasp the operational environment and functional requirements of the application. Whe...
-
MPSCHOLAR
CASE STUDIESMPSCHOLARInvaluable insights into practical design scenarios are provided by analyzing real-world applications of digital isolators, featuring best practices and lessons learned in the domain. Guiding the selection process based on specific application needs, comparative studies of digital isolator technologies and designs are crucial for understanding their relative strengths and weaknesses...
Log in to your account
Create New Account