Kintex US+ Size Optimized Reference Design

REFERENCE DESIGN

Design Files:

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

AMD part numbers:

  • XCKU3
  • XCKU5P
  • XCKU9P
  • XCKU11P
  • XCKU13P
  • XCKU15P

EVREF0103


MPS Products

Part Number Quantity Description
MPM3695-20 1 (Optional: 2) 3V to 16V Input, Continuous 25A Power Module
MPM3695-25 1 (Optional: 2) 16V, 20A, Scalable DC/DC Power Module with PMBus
MPM3632C 2 (Optional: 3) 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3650 2 (Optional: 3) 1.2MHz, Synchronous, 2.75V to 17V, 6A, Ultra-Thin Power Module
MPM3606A 1 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
MP20075 (Optional: 1) 3A, DDR Termination Regulator
MPQ7962-0010 1 Request Information