Kintex US+ Size Optimized Reference Design
REFERENCE DESIGN
Design Files:

For more information (design files, test reports, etc.)
Response within 2 business days
AMD part numbers:
- XCKU3
- XCKU5P
- XCKU9P
- XCKU11P
- XCKU13P
- XCKU15P
EVREF0103
MPS Products
| Part Number | Quantity | Description |
| MPM3695-20 | 1 (Optional: 2) | 3V to 16V Input, Continuous 25A Power Module |
| MPM3695-25 | 1 (Optional: 2) | 16V, 20A, Scalable DC/DC Power Module with PMBus |
| MPM3632C | 2 (Optional: 3) | 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor |
| MPM3650 | 2 (Optional: 3) | 1.2MHz, Synchronous, 2.75V to 17V, 6A, Ultra-Thin Power Module |
| MPM3606A | 1 | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
| MP20075 | (Optional: 1) | 3A, DDR Termination Regulator |
| MPQ7962-0010 | 1 | Request Information |
Log in to your account
Create New Account