ZYNQ 7000 Automotive Solution Reference Design

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

MPS Products

Part Number Quantity Description
MPQ5850-AEC1 1 36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified
MPQ4328 1 36V, 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
MPQ2288 1 Request Information
MPQ2177 1 (Optional: 2) 5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
MPQ2179 1 (Optional: 2) 5.5V, Peak 3A, 2.4MHz, Synchronous Step-Down Converter with PG and SS, AEC-Q100 Qualified
MPQ20073 1 2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
MPQ2178 1 (Optional: 2) 5.5V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
MPQ79700FS (Optional: 1) MPSafeTM 12-Channel ASIL-D Power Sequencer, AEC-Q100 Qualified
MPQ79500FS (Optional: 1) MPSafeTM 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified