VERSAL Premium –M, H Devices (Optimized for Size) Reference Design

For more information (design files, test reports, etc.)

Contact Us

Response within 2 business days

MPS Products

Part Number Quantity Description
MPM3695-100-0001 1 16V, 100A, Scalable, DC/DC Power Module with PMBus
MPM3632C 1 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3690-50D 2 16V, 50A, High-Efficiency DC/DC Power Module with PMBus
MPM3683-20 2 2.7V to 16V, 15A, Step-Down Power Module
MPM3610 1 21V Input, 1A Module Synchronous Step-down Converter with Integrated Inductor
MPQ7962-0010 1 Request Information