VERSAL –Full Power Management (Optimized for Size) -M Devices Reference Design

For more information on reference designs

Contact Us

Response within 2 business days

 

MPS Products

Part Number Quantity Description
MPM3695-20 1 3V to 16V Input, Continuous 25A Power Module
MPM3690-50D 1 16V, 50A, High-Efficiency DC/DC Power Module with PMBus
MPM3695-100-0001 1 (Optional: 2) 16V, 100A, Scalable, DC/DC Power Module with PMBus
MPM3606A 6 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin
MPM3632C 7 18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
MPM3650C 2 1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
MPM3683-10 1 2.7V to 16V, 10A, Step-Down Power Module
MPQ7962-0010 1 Request Information