VERSAL ACAP Smallest Size 8 Power Rail Reference Design

For more information on reference designs
Response within 2 business days
MPS Products
Part Number | Quantity | Description |
MPM3695-100 | 1 | 100A, Scalable, and Fully Integrated DC/DC Power Module with a PMBus interface |
MPM3683-7 | 1 | 2.7V-16V, 8A, Step-Down Power Module in QFN (7x7x4mm) Package |
MPM3650 | 4 | 1.2MHz Synchronous 2.75 - 17V, 5A Ultra-Thin Power Module |
MPM3606A | 1 | 21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor and PG pin |
MP20075 | 1 | 3A, DDR Termination Regulator |
Log in to your account
Create New Account