Unlocking Efficient Energy: Bidirectional Charging with the MP275x Series
Seamless Power Transition for Dual-Cell Battery Devices
Discover the cutting-edge MP275x series, a family of highly integrated, bidirectional battery charger ICs tailored for 2-cell Li-ion and Li-polymer batteries. These ICs feature a unique inductorless switched capacitor architecture, enabling up to 10A of output in forward mode and 5A in reverse mode, ideal for powering mobile phones, tablets, and drones. With efficiencies reaching up to 99.3%, the MP275x series excels in both forward and reverse charging modes, providing versatile solutions for modern battery management. Integration is streamlined via the I2C interface, allowing precise control over charging parameters and real-time status updates. Explore how these compact ICs in a WLCSP-42 package can revolutionize your device's power management.
Related Detail Pages:
Log in to your account
Create New Account