Product of the Year: Isolated Power Module

Isolated Power Modules Protect Signal Integrity and Ensure Human Safety

At the 2024 World Electronics Achievement Awards ceremony, the MIE1W0505BGLVH, MPS’s ultra-small, isolated power module, won the “Annual Power Management/Voltage Converter Product” award. In industrial applications, such as programmable logic controller (PLC) systems, keeping the transmission isolated while managing moving signals and power requirements can be challenging. This video explains common methods for isolation and transmission types, as well as how isolated power modules are applied in signal transmission for DC/DC converters. The MIE1W0505BGLVH isolated power module is designed to provide a robust electrical isolation barrier for signal transmission, with a selectable 5V or 3.3V output, and up to 1W of output power — in a tiny package 90% smaller than traditional options.

Features:

  • Supports Up to 2.5kV Isolation
  • Excellent EMI Immunity
  • 3V to 5.5V Input Voltage (VIN) Range
  • Selectable 5V or 3.3V Output Voltage (VOUT)
  • Up to 1W Maximum Output Power
  • Available in an Ultra-Small LGA (4mmx5mm) Package

Related Detail Pages: