Isolated LLC Transformer Driver: MPQ18913
Isolated LLC Transformer Driver Replaces Flyback Solutions
The MPQ18913 is a 30V, 6W, high-frequency, automotive LLC transformer driver for isolated bias power supplies. Designed for automotive and industrial applications, this solution can be used as a flyback replacement for biasing IGBTs and SiC FETs. LLC resonant topology enables minimal isolation capacitance, a much higher isolation voltage, and a higher switching frequency. With fewer required components and a solution size up to 40% smaller than flybacks, the MPQ18913 can save nearly 50% BOM cost without compromising performance.
Features:
- Up to 5kV isolation
- Up to 6W of power
- 87% peak efficiency, and up to 85% full load efficiency
- Soft switching architecture enables optimal EMI performance in addition to optional spread spectrum
- AEC-Q100 qualified, capable of optimal performance in harsh automotive environments
- Available in a QFN (2mmx2.5mm) package with wettable flanks
Related Detail Pages:
Log in to your account
Create New Account