Camera Xenon Flash

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Proprietary packaging
Best in class

Show Columns
Status
Charge type
Vin (min) (V)
Vin (max) (V)
Vsw (max) (V)
Vout (max) (V)
Iout (min) (A)
Iout (max) (A)
Grade
Package
MPL
Charge type
Vin (min) (V)
Vin (max) (V)
Vsw (max) (V)
Vout (max) (V)
Iout (min) (A)
Iout (max) (A)
Grade
Package
Xenon Flash
Catalog
MSOP-10
QFN-10 (2x2)
QFN-16 (3x3)
Has MPL
MP3361
NRFND

300V, 1A Peak Integrated Photo Flash Charger with IGBT Driver

Xenon Flash 2.5 6 60 300 1.2 Catalog MSOP-10 0
MP3356
NRFND

High Voltage Photo Flash Charger with IGBT Driver for DSC

Xenon Flash 2.8 6 60 300 1.5 1.7 Catalog QFN-10 (2x2) 0
MP3351
NRFND

60V, 2A Integrated Photo Flash Charger with IGBT Driver

Xenon Flash 3 6 60 300 0.3 2 Catalog QFN-16 (3x3) 0
MP3352
NRFND

60V, 2.5A Integrated Photo Flash Charger with IGBT Driver and Quench

Xenon Flash 3 6 60 300 0.3 2.5 Catalog QFN-16 (3x3) 0
MP3360
NRFND

Highly Integrated Photo Flash Charger with IGBT Driver

Xenon Flash 2.5 6 60 300 0.4 1.7 Catalog QFN-10 (2x2) 0
No more part left for display.