Non-Synchronous Converters

Design Flexibility
Wide input voltage range

Reduces Components
High switching frequency

Leading Power Density
Reduces space requirements

Show Columns
Status
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package
Grade
MPL
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (V)
fsw (max) (kHz)
PG
SS
Input/Output Disconnect
Down Mode
Special Features
Package
Grade
No
Internal
External
No
Yes
No
Adjustable Switch Current Limit
Current Limiting
Disable Function
Enable
Frequency Adjustable
Input Disconnect
Integrated Linear Regulators
Output Discharge
Output Disconnect
OVP
Programmable UVLO
SCP with Hiccup
CSPO-8 (0.8x1.6)
MSOP-8
QFN-10 (3x3)
QFN-14 (3x4)
QFN-16 (3x3)
QFN-16 (4x4)
QFN-8 (2x2)
TSOT23-5
TSOT23-6
TSSOP16
UTQFN-8 (2x2)
Catalog
Industrial
Automotive
Has MPL
MP1517
ACTIVE

3A, 25V, 1.1MHz Step-Up Converter

1 2.6 25 3.3 25 4 0.9 0.7 No External No No Enable QFN-16 (4x4) Catalog 0
MP1541
ACTIVE

22V, 1.3MHz Boost Converter in TSOT23-5 Package

1 2.5 6 3 22 1.9 0.635 1.25 No Internal No No Current Limiting, Enable QFN-8 (2x2), TSOT23-5 Catalog 0
MP1542
ACTIVE
700KHz/1.3MHz Boost Converter with a 2A Switch
1 2.5 22 3 22 2.6 0.7 1.25 No External No No Current Limiting, Enable MSOP-8 Catalog 0
MP3209
ACTIVE

1.4MHz, 350mA Boost Converter

1 2.5 6 3 22 0.35 0.635 1.25 No Internal No No Current Limiting, Enable TSOT23-5, UTQFN-8 (2x2) Catalog 0
MP3212
ACTIVE
1.3A, 1MHz Step-up Regulator with Integrated Input Disconnect Switch
1 2.3 5.5 28 1.3 0.18 1.23 No Internal No No Current Limiting QFN-10 (3x3) Catalog 0
MP3213
ACTIVE
700KHz/1.3MHz Boost Converter with a 3.5A Switch
1 2.5 22 3 22 3.5 0.7 1.25 No External No No Current Limiting, Enable MSOP-8, QFN-10 (3x3) Catalog 0
MP3216
ACTIVE
36V, 1.3MHz, 0.75A Step-up Converter With Output Disconnect
1 2.5 6 36 0.75 0.55 1.24 No Yes No Enable, Output Disconnect TSOT23-6 Catalog 0
MP3217
ACTIVE
36V, 670kHz Step-up Converter with a 0.5A Switch
1 2.5 6 36 0.5 0.46 1.24 No No No Enable TSOT23-6 Catalog 0
MP3221
ACTIVE

6V, 2.7A, 1.2MHz, high-efficiency Step-up Converter with Input Disconnect

1 2.5 6 3 6 3.7 0.27 0.796 No Internal Yes No Input Disconnect TSOT23-6 Catalog 0
MP3425
ACTIVE

3A, 55V Boost Converter with Programmable Switching Frequency and UVLO

1 3.1 22 3.1 55 5 0.65 1.225 No External No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Catalog 0
MP3426
ACTIVE

6A, 35V Boost Converter with Programmable Switching Frequency

1 3.2 22 3.2 35 8.5 0.65 1.225 No External No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Catalog 0
MP3430
ACTIVE

90V Step-Up Converter with APD Current Monitor (1:10 or 1:2 ratio) with 5% Accuracy

1 2.7 5.5 2.7 90 0.9 0.3 0.8 No Internal No No Adjustable Switch Current Limit QFN-16 (3x3) Catalog 0
MP1400
ACTIVE
7V Input, 0.6A Peak, 1.5MHz Negative DCDC Power Converter In 8-ball CSP Package
1 2.7 7 -0.9 -6 1.6 0.2 0 No Internal No No Output Discharge, SCP with Hiccup CSPO-8 (0.8x1.6) Catalog 0
MP6001
ACTIVE

Flyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch

1 10 100 10 150 2 1 1.21 No Internal No No Frequency Adjustable, OVP Catalog 0
MP6002
ACTIVE

Flyback/ Forward DC-DC Converter, 30W, Integrated 150V Power Switch.

1 10 100 10 150 4 1 1.21 No Internal No No Disable Function, Frequency Adjustable, OVP Catalog 0
MP6003
ACTIVE

Monolithic Flyback/SEPIC DC-DC Converter

1 10 100 10 150 0.7 1 1.21 No Internal No No Disable Function, Frequency Adjustable, OVP Catalog 0
MPQ3426
ACTIVE

Industrial Grade, 6A, 35V Boost Converter

1 3.2 22 3.2 55 8.5 0.65 1.225 No External No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Industrial 0
MPQ3425
ACTIVE
MPQ3425- Industrial Grade, 3A, 50V Boost Converter with Programmable Switching Frequency
1 3.1 22 3.1 50 5 0.65 1.225 No External No No Frequency Adjustable, Programmable UVLO QFN-14 (3x4) Industrial 0
MPQ1542
ACTIVE
Industrial Grade, 700KHz/1.3MHz Boost Converter with a 2A Switch
1 2.2 22 3 22 2.6 0.7 1.25 No External No No Current Limiting, Enable MSOP-8 Industrial 0
MP1530
ACTIVE
Triple Outputs Boost Plus Linear Regulators for TFT Bias
3 2.7 5.5 2.7 22 3.6 1.3 1.25 1400 No External No No Integrated Linear Regulators QFN-16 (3x3), TSSOP16 Catalog 0
MP1531
ACTIVE
Low Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
3 2.7 5.5 2.7 22 0.65 1.2 1.25 250 No External No No Integrated Linear Regulators QFN-16 (3x3), TSSOP16 Catalog 0
MPQ1530
ACTIVE
Industrial Grade, Triple Outputs Boost Plus Linear Regulators for TFT Bias
3 2.7 5.5 2.7 22 3.6 1.3 1.25 1400 No External No No Integrated Linear Regulators QFN-16 (3x3) Industrial 0
MPQ1530-AEC1
ACTIVE
Triple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
3 2.7 5.5 2.7 22 3.6 1.3 1.25 1400 No External No No Integrated Linear Regulators QFN-16 (3x3) Automotive 0
No more part left for display.