Input Protection

Integrated Protection
Battery OVP & input OVP &
thermal regulation
High Power Efficiency
LDO Regulation Mode
to charge from unregulated
adapters up to 10V
Superior Performance
Fault indication &
enable control

An important element of product safety is protection from voltage surges on both the input port and battery terminal. MPS protection products are designed to protect portable devices from voltage surges up to 30V on the input port, which may occur due to unreliable AC mains lines, or damaged power supplies. Our protection ICs provide a small solution size, quick response time, and highly-reliable operation.

Show Columns
Status
MPS Inventory
Series Cells
Vbatt_ovp (V)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin_lmt (A)
Control Interface
Fault Indication
Charging MOSFET Integrated
EN Control
Package (mm)
MPSafe
MPL
Product URL
Series Cells
Vbatt_ovp (V)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin_lmt (A)
Control Interface
Fault Indication
Charging MOSFET Integrated
EN Control
Package (mm)
MPS
1
4.29 - 4.475
4.34
4.35
4.37
Standalone
No
Yes
No
Yes
No
Yes
QFN-10 (3x3)
QFN-12 (3x4)
QFN-8 (2x2)
Is MPSafe Has MPL Product URL
     
MP2671
Li-Ion Battery Charger with Protection Circuit
Buy On MPS 1 4.34 2.7 5.65 30 1.5 Standalone Yes No Yes QFN-12 (3x4) 1 0 https://www.monolithicpower.com/en/mp2671.html
MP2670
Li-Ion Battery Charger with Protection Circuit
Buy On MPS 1 4.29 - 4.475 3 5.55 30 1.5 Standalone Yes No Yes QFN-10 (3x3) 1 0 https://www.monolithicpower.com/en/mp2670.html
MP2676

Li-Ion Charger Protection IC with Integrated P-MOSFET for PMU Charger Protection

Buy On MPS 1 4.35 2.8 5.8 30 1.6 Standalone No Yes No QFN-8 (2x2) 1 0 https://www.monolithicpower.com/en/mp2676.html
MP2678

Single-Cell, Li-Ion Battery Charger Protection Circuit with Low-Dropout Mode

 

Buy On MPS 1 4.35 2.8 9.9 30 1.7 Standalone Yes No Yes QFN-8 (2x2) 1 0 https://www.monolithicpower.com/en/mp2678.html
MP2674

Li-Ion Charger, Protection Circuit, Tolerates Input Surge up to 30V, Small QFN2x2mm Package

1 4.37 2.5 5.6 30 1.5 Standalone Yes No No QFN-8 (2x2) 1 0 https://www.monolithicpower.com/en/products/mp2674.html
No more parts left for display.