MP6402
NOT RECOMMENDED FOR NEW DESIGNS
Dual Channel, 500mA Linear Regulator with Integrated Reset Circuit
MP6402 continues to be in production for existing customers. Please consider this alternative for new designs:
MP6400
Active
MP6400
Active
Low Quiescent Current, Programmable Delay Supervisory Circuit, Reset Voltage can be Preset or Adjustable
Features & Benefits
- Fixed Threshold Voltages for Standard Voltage Rails From 0.9V to 5V and Adjustable Voltage From 0.4V are Available
- Low Quiescent Current: 1.6uA Typ
- Power-On Reset Generator with Adjustable
- Delay Time: 2.1ms to 10s
- High Threshold Accuracy: ±1% Typ
- Manual Reset ( ) Input
- Open-Drain Output
- Immune to Short Negative SENSE Voltage
- Guaranteed Reset Valid to VCC=0.8V
- 6-Pin TSOT23 and 2×2mm QFN
… and many more!
Log in to your account
Create New Account